DCX CABINET SEISMIC 84x36x15, RIGHT-LEFT, WHITE, BRUSH + 8 TOP CBL ENTRY BRKT, BRUSH + 8 BOT CBL ENTRY BRKT, BIFOLD PLEXI DOOR, NO SIDE PNL, FULL REAR PNL, 8 CBL DIST BRKT, 8 PATCH CORD SPOOLS
| Environmental Space: | Indoor |
| Suitable Applications: | Optical Distribution Frame, Data Centers , Central Equipment Room (Broadcast) |
| Weight: | 291.23 |
| Overall Height: | 84 |
| Overall Width: | 36 |
| Overall Depth: | 15 |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +60°C |
| Description | Material |
|---|---|
| Frame Unit | Steel/Aluminum |
| Front Doors | Steel/Plexiglass |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Other Specification: | Seismic Rating (Zone 4) |
| Included Parts: | Front Doors (2x), Rear Panel, Top (8x) & Bottom (8x) Cable Entry Brackets, Cable Distribution Brackets (8x), Patch Cord Spools (8x) |
| Update and Revision: | Revision Number: 0.137 Revision Date: 10-23-2025 |