(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
DCX CABINET SEISMIC 84x36x15, RIGHT-LEFT, WHITE, NO TOP PNL, NO BOTTOM PNL, NO DOORS, NO SIDE PNL, NO REAR PNL, NO CBL ATTACH, NO SPOOLS
| Environmental Space: | Indoor |
| Suitable Applications: | Optical Distribution Frame, Data Centers , Central Equipment Room (Broadcast) |
| Weight: | 165 |
| Overall Height: | 84 |
| Overall Width: | 36 |
| Depth: | 15 |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +60°C |
| Description | Material |
|---|---|
| Frame Unit | Steel/Aluminum |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Other Specification: | Seismic Rating (Zone 4) |
| Update and Revision: | Revision Number: 0.160 Revision Date: 10-23-2025 |