Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Rectangular Receptacle Power Connector (ST Series): Male, panel mount with coding slot, 2-pin+PE, grey housing, 230 V AC/DC, 16 A AC/6 A DC
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | ST-Series |
| Brand: | Hirschmann |
| Connector Type: | Receptacle |
| Side 1 Type of Contact/Gender: | male |
| Connector Design: | Panel Mount with flange with coding slot |
| Number of Pins: | 2+PE |
| Coding, Side 1: | coding slot |
| Shielding Type: | Unshielded |
| Attachment Type: | safety bracket |
| Voltage Rating: | 250 V AC/DC |
| Rated Impulse Voltage: | 2.5 kV |
| Operating Voltage: | 230 V AC/DC |
| Current Rating: | 16 A AC / 10 A DC |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Mating Cycles: | max. 50 |
| Type of Connection: | screw terminal |
| Cross Section: | 0.25 mm² to 1.50 mm² |
| Ambient Temperature (Operation)*: | -30°C to +90°C, notice Derating |
| Protection Degree / IP Rating**: | IP20 |
| Side 1 Design Standard: | DIN EN 61984 (VDE 0627), IEC 60335 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Sn |
| Contact Bearer Material: | PA GF |
| Contact Bearer Color: | black |
| Flammability Class (Contact Bearer): | UL 94 V-0; GWFI 850°C; GWIT 775°C |
| Housing Material: | PA GF, baseplate: ZnAl Cu |
| Housing Plating: | baseplate: Ni |
| Housing Color: | grey |
| Flammability Class (Housing): | UL 94 V-0; GWFI 850°C; GWIT 775°C |
| Gasket Material: | NBR |
| Fastening Torque (Contact Screw): | M3: (25-30) Ncm |
| Fastening torque (mounting screw): | M 3: (50-60) Ncm, flange |
| Fastening Torque (Attachment): | M 3: (50-60) Ncm |
| Mount Type: | Screw: M3 (2x) |
| Accessories to Order Separately: | STASI 2, 732-044-…, safety bracket |
| UL-File: | E95522 |
| UL: | UL |
| VDE: | VDE 61984 |
| SEV: | SEV |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect / disconnect under load. |
| Particularities: | * flame retardant of the plastic materials according to DIN EN 60335-1: GWFI 850 °C; GWIT 775 °C |
| Item # | Item Description |
|---|---|
| 932046206 | STASAP 200 V0 |