Product Hierarchy
Product Hierarchy

MTM8000-48T2X-S - MAMMUTHUS Media Module for MTS8000 Series Switch


Media module for MTS8000 series modular switch, layer 3 forwarding card

Product description

Type: MTM8000-48T2X-S
Description: Media module for MTS8000 series modular switch, layer 3 forwarding card
Part Number: 942999807
Port type and quantity: 48 × FE/GE TX ports, 2 × 1/10G SFP+ slots

Power requirements

Operating Voltage: Power supply via switch
Power consumption: 77W

Ambient conditions

Permissible Humidity (Storage/Transport): 5% to 95%
Operating temperature: 0-+55 °C
Storage/transport temperature: -40-+70 °C
Relative humidity (non-condensing): 10-90 %

Mechanical construction

Width: 437 mm
Height: 46 mm
Depth: 402 mm
Weight: 4.32 kg

Mechanical stability

IEC 60068-2-6 vibration: 1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min
IEC 60068-2-27 shock: 15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): 4 kV contact discharge, 8 kV air discharge
EN 61000-4-3 electromagnetic field: 10V/m (80-1000MHz), 3V/m (1000-6000MHz)
EN 61000-4-4 fast transients (burst): 2 kV power line, 1 kV data line
EN 61000-4-5 surge voltage: power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line
EN 61000-4-6 Conducted Immunity: 10 V (150 kHz-80 MHz)
EN 61000-4-8 power freq magnetic field: 30A/m
EN 61000-4-11 voltagedips,shortinterrupt: 0%(20ms), 40%(300ms), 70%(500ms), 0%(5s)

EMC emitted immunity

EN 55032: EN 55032 Class A
EN 61000-3-2: EN 61000-3-2 Class A
EN 61000-3-3: EN 61000-3-3
FCC CFR47 Part 15: FCC 47CFR Part 15, Class A

Approvals

FCC: CE/FCC Compliant
China Network Access Certificate: Compliant
Common Criteria: EAL 2+
RoHS Compliant: RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant

Scope of delivery and accessories

Accessories to Order Separately: SFP
Scope of delivery: Media module

History

Update and Revision: Revision Number: 0.62 Revision Date: 05-23-2024
3D CAD Data - stp
2D CAD Data – dxf
Firmware for MTS8000 series - 9.7.1.2
Version: 9.7.1.2
Firmware for MTS8000 series - 8.6.0.21
Version: 8.6.0.21
MTS8003 Installation Guide (Chinese)
Description: The ‘Installation Guide’ contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 1.1
MTS8003 Installation Guide (English)
Description: The ‘Installation Guide’ contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 1.1
MTS8006 Installation Guide (Chinese)
Description: The ‘Installation Guide’ contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 1.1
MTS8006 Installation Guide (English)
Description: The ‘Installation Guide’ contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 1.1
MTS8010 Installation Guide (Chinese)
Description: The ‘Installation Guide’ contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 1.1
MTS8010 Installation Guide (English)
Description: The ‘Installation Guide’ contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 1.1
MTS Series Switch User Manual (Chinese)
Description: The ‘User Manual’ is the configuration guide for all MTS products in one document.
Version: 1.3
MTS Series Switch User Manual (English)
Description: The ‘User Manual’ is the configuration guide for all MTS products in one document.
Version: 1.3
No accessories are available for this product