Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13901)Indoor Fiber Cable
(1451)Indoor/Outdoor Fiber Cable
(7000)Outdoor Fiber Cable
(5150)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3431)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1012)M12 Power
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
(300)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
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
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Rectangular Receptacle Power Connector (ST Series): Male, panel mount, 5-pin+PE, grey housing, 400 V AC / 230 V DC, 10 A AC/6 A DC
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | ST-Series |
| Brand: | Hirschmann |
| Connector Type: | Receptacle |
| Side 1 Type of Contact/Gender: | male |
| Connector Design: | Panel Mount with flange |
| Number of Pins: | 5+PE |
| Shielding Type: | Unshielded |
| Attachment Type: | safety bracket |
| Voltage Rating: | 400 V AC / 250 V DC |
| Rated Impulse Voltage: | 2.5 kV |
| Operating Voltage: | 400 V AC / 230 V DC |
| Current Rating: | 10 A AC / 6 A DC |
| Contact Resistance: | ≤ 10 mOhm |
| Mating Cycles: | max. 50 |
| Type of Connection: | crimp |
| Cross Section: | 0.25 mm² to 1.00 mm² |
| Ambient Temperature (Operation)*: | -30°C to +90°C, notice Derating |
| Protection Degree / IP Rating**: | IP54 |
| Design Standard: | DIN EN 61984 (VDE 0627), IEC 60335 |
| Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Ag |
| Contact Bearer Material: | PA GF |
| Contact Bearer Color: | black |
| Flammability Class (Contact Bearer): | UL 94 V-0; GWFI 850°C; GWIT 775°C |
| Housing Material: | PA GF |
| Housing Color: | grey |
| Flammability Class (Housing): | UL 94 V-0; GWFI 850°C; GWIT 775°C |
| Gasket Material: | NBR |
| Fastening torque (mounting screw): | M 2.5: (40-50) Ncm, flange |
| Fastening Torque (Attachment): | BZ 2.9x14: (40-50) Ncm |
| Mount Type: | Screw: M 2.5 (3x) |
| Accessories to Order Separately: | STASI 3, 732-045-…, safety bracket |
| VDE: | VDE 61984 |
| SEV: | SEV |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect or disconnect under load. |
| Particularities: | * flame retardant of the plastic materials according to DIN EN 60335-1: GWFI 850 °C; GWIT 775 °C |
| Item # | Item Description |
|---|---|
| 932512206 | STASAP 5 V0 |