Rectangular Field Attachable Power Connector (ST Series): Male, straight with strain relief , 4-pin+PE, grey housing, 400 V AC/230 V DC, 10 A
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | ST-Series |
| Brand: | Hirschmann |
| Connector Type: | Field attachable |
| Side 1 Type of Contact/Gender: | male |
| Connector Design: | Straight with strain relief |
| Number of Pins: | 4+PE |
| Shielding Type: | Unshielded |
| Attachment Type: | safety bracket |
| Voltage Rating: | 400 V AC / 250 V DC |
| Rated Impulse Voltage: | 2.5 kV |
| Operating Voltage: | 400 V AC / 230 V DC |
| Current Rating: | 10 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Mating Cycles: | max. 50 |
| Type of Connection: | screw terminal |
| Cable Gland: | M16 x 1.5 |
| Cross Section: | 0.25 mm² to 1.50 mm² |
| Strain-Relief: | Cable clamp |
| Suitable Cables: | Ø6 mm to Ø10 mm |
| Ambient Temperature (Operation)*: | -30°C to +90°C, notice Derating |
| Protection Degree / IP Rating**: | IP54 |
| Side 1 Design Standard: | DIN EN 61984 (VDE 0627) |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Sn |
| Contact Bearer Material: | PA GF |
| Contact Bearer Color: | black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Housing Material: | PA GF |
| Housing Color: | grey |
| Flammability Class (Housing): | UL 94 HB |
| Cable Gland Material: | PA GF |
| Cable Gland Gasket: | NBR (cable gland) |
| Cable Gland Color: | grey |
| Flammability Class (Cable Gland): | UL 94 V-0 |
| Strain-Relief Material: | PA GF |
| Fastening Torque (Contact Screw): | M3: (25-30) Ncm |
| Fastening Torque (Cable Gland): | M 16x1.5: (250-375) Ncm |
| Fastening torque (strain relief screw): | BZ 2.9x14: (40-50) Ncm |
| Fastening Torque (Attachment): | BZ 2.9x14: (40-50) Ncm |
| Accessories to Order Separately: | STASI 4, 732-049-…, safety bracket |
| UL-File: | E95522 |
| UL: | UL |
| VDE: | VDE 61984 |
| SEV: | SEV |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect or disconnect under load. |
| Item # | Item Description |
|---|---|
| 934442106 | STAS 4 N grey |