Product Hierarchy
Product Hierarchy

STAS 2 K 075 SI - Sinlge-Ended Cordset (ST Series): Male, straight with safety bracket, 2-pin+PE, grey housing, 230 V AC/DC, 10 A AC/6 A DC





Sinlge-Ended Cordset (ST Series): Male, straight with safety bracket, 2-pin+PE, grey housing, 230 V AC/DC, 10 A AC/6 A DC

Face View
Pin 1Pin 2PE
bluebrowngreen-yellow

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: ST-Series
Brand: Hirschmann
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: male
Connector Design: Straight with safety bracket
Number of Pins: 2+PE
Shielding Type: Unshielded
Attachment Type: safety bracket
Voltage Rating: 250 V AC/DC
Rated Impulse Voltage: 2.5 kV
Operating Voltage: 230 V AC/DC
Current Rating: 10 A AC / 6 A DC
Side 1 Contact Resistance: ≤ 10 mOhm
Mating Cycles: max. 50
Type of Connection: solder
Cross Section: 0.75 mm²
Ambient Temperature (Operation)*: -30°C to +90°C, notice Derating
Protection Degree / IP Rating**: IP54
Side 1 Design Standard: DIN EN 61984 (VDE 0627)
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: PA GF
Housing Color: grey
Flammability Class (Housing): UL 94 HB

Additional Technical Data

Accessories to Order Separately: STASI 2, 732-044-..., safety bracket

Cable Data

Cable Number: H05RR-F 3G0.75
Cable Length: 1 m
Conductor Size: 0.75 mm²
Number of Wires: 3
Cable Jacket Material: EM 3 (EPDM)
Wire Insulation Material: EI 4 (EPDM)
Ambient Temperature (Fixed Installation): -25°C to +60°C

Approvals

VDE: VDE 61984
SEV: SEV

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable Length
972246008STAS 2 K 075 SI 1000mm1 m
STAS-2-K-075.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product