Product Hierarchy
Product Hierarchy

STAKEI 3 N V0 - Rectangular Receptacle Power Connector (ST Series): Female, front mount with flange, 3-pin+PE, grey housing, 400 V AC / 230 V DC, 16 A AC/10 A DC




Rectangular Receptacle Power Connector (ST Series): Female, front mount with flange, 3-pin+PE, grey housing, 400 V AC / 230 V DC, 16 A AC/10 A DC

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: ST-Series
Brand: Hirschmann
Connector Type: Receptacle
Side 1 Type of Contact/Gender: female
Connector Design: Front Mount with flange
Number of Pins: 3+PE
Shielding Type: Unshielded
Attachment Type: safety bracket
Voltage Rating: 400 V AC / 250 V DC
Rated Impulse Voltage: 2.5 / 4.0 kV
Operating Voltage: 400 V AC / 230 V DC
Current Rating: 16 A
Side 1 Contact Resistance: ≤ 10 mOhm
Mating Cycles: max. 50
Type of Connection: screw terminal
Cross Section: 0.25 mm² to 1.50 mm²
Ambient Temperature (Operation)*: -30°C to +90°C, notice Derating
Temperature Range (Gasket): -30°C to +90°C
Protection Degree / IP Rating**: IP54
Side 1 Design Standard: DIN EN 61984 (VDE 0627), IEC 60335
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-0; GWFI 850°C; GWIT 775°C
Housing Material: PA GF
Housing Color: grey
Flammability Class (Housing): UL 94 V-0; GWFI 850°C; GWIT 775°C
Gasket Material: NBR

Additional Technical Data

Fastening Torque (Contact Screw): M3: (25-30) Ncm
Fastening torque (mounting screw): M 3: (50-60) Ncm, flange
Mount Type: Screw: M3 (2x)
Accessories to Order Separately: STASI 3, 732-045-…, safety bracket

Approvals

UL-File: E95522
UL: UL
VDE: VDE 61984
SEV: SEV

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Particularities: * flame retardant of the plastic materials according to DIN EN 60335-1: GWFI 850 °C; GWIT 775 °C
Variants
Item #Item Description
932142100STAKEI 3 N V0
STAKEI-3-N.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
ST-3p-FA-211207-0295V01.pdf
No accessories are available for this product