(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)Rectangular Field Attachable Power Connector (ST Series): Female, straight with strain relief , 5-pin+PE, grey housing, 400 V AC/230 V DC, 10 A AC/6 A DC
Product Family: | Power Connector |
Product Sub Family: | ST-Series |
Brand: | Hirschmann |
Connector Type: | Field attachable |
Type of Contact / Gender: | female |
Connector Design: | Straight with strain relief |
Number of Pins: | 5+PE |
Shielding: | Unshielded |
Attachment Type: | safety bracket |
Rated Voltage: | 400 V AC / 250 V DC |
Rated Impulse Voltage: | 2.5 kV |
Operating Voltage: | 400 V AC / 230 V DC |
Rated Current*: | 10 A AC / 6 A DC |
Contact Resistance: | ≤ 10 mOhm |
Mating Cycles: | max. 50 |
Type of Connection: | crimp |
Cable Gland: | PG 11 |
Conductor Cross Section: | 0.25 mm² to 1.00 mm² |
Strain-Relief: | clamping cage |
Suitable Cables: | Ø8 mm to Ø10 mm |
Ambient Temperature (Operation)*: | -30°C to +90°C, notice Derating |
Temperature Range (Gasket): | -30°C to +90°C |
Protection Degree / IP Rating**: | IP54 |
Design Standard: | DIN EN 61984 (VDE 0627) |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Ag |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Housing Material: | PA GF |
Housing Color: | grey |
Flammability Class (Housing): | UL 94 HB |
Cable Gland Material: | PA GF |
Cable Gland Gasket: | NBR (cable gland) |
Cable Gland Color: | grey |
Flammability Class (Cable Gland): | UL 94 V-0 |
Strain-Relief Material: | POM |
Gasket Material: | NBR (flat gasket) |
Fastening Torque (Cable Gland): | PG 11: (250-375) Ncm |
Fastening Torque (Attachment): | M 2.5: (40-50) Ncm |
Accessories to Order Separately: | STASI 3, 732-045-…, safety bracket |
VDE: | VDE 61984 |
SEV: | SEV |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description |
---|---|
931691106 | STAK 5 |