(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)Sinlge-Ended Cordset (ST Series): Female, straight, 3-pin+PE, black housing, 400 V AC/230 V DC, 10 A
Pin 1 | Pin 2 | Pin 3 | PE |
---|---|---|---|
brown | blue | black | green-yellow |
Product Family: | Power Connector |
Product Sub Family: | ST-Series |
Brand: | Hirschmann |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | female |
Connector Design: | straight |
Number of Pins: | 3+PE |
Shielding: | Unshielded |
Attachment Type: | safety bracket |
Rated Voltage: | 400 V AC / 250 V DC |
Rated Impulse Voltage: | 2.5 / 4.0 kV |
Operating Voltage: | 400 V AC / 230 V DC |
Rated Current*: | 10 A |
Contact Resistance: | ≤ 10 mOhm |
Mating Cycles: | max. 50 |
Type of Connection: | solder |
Conductor Cross Section: | 0.75 mm² |
Ambient Temperature (Operation)*: | -30°C to +90°C, notice Derating |
Temperature Range (Gasket): | -30°C to +90°C |
Protection Degree / IP Rating**: | IP54 |
Design Standard: | DIN EN 61984 (VDE 0627) |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Molded Body Material: | PA GF |
Housing Color: | black |
Flammability Class (Housing): | UL 94 HB |
Gasket Material: | NBR |
Accessories to Order Separately: | STASI 3, 732-045-…, safety bracket |
Cable Number: | H05RR-F 4G0.75 |
Conductor Size: | 0.75 mm² |
Number of Wires: | 4 |
Cable Jacket Material: | EM 3 (EPDM) |
Wire Insulation Material: | EI 4 (EPDM) |
Ambient Temperature (Fixed Installation): | -25°C to +60°C |
VDE: | VDE 61984 |
SEV: | SEV |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
932187041 | STAK 3 K 075 1m | 1 m |
932187011 | STAK 3 K 075 3025MM | 3 m |
932187015 | STAK 3 K 075 5 M | 5 m |
932187016 | STAK 3 K 075 10 M | 10 m |