Mini Power Receptacle Connector: 7/8", male, front mount, 3-pin(2+PE), silver housing, 600 V, 18 A, 14 AWG
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | Mini Power 7/8" |
| Brand: | Lumberg Automation |
| Connector Type: | Receptacle |
| Side 1 Type of Contact/Gender: | male |
| Connector Design: | straight |
| Number of Pins: | 3(2+PE) |
| Shielding Type: | Unshielded |
| Rated Voltage (UL): | 600 V |
| Rated Current (UL)*: | 18 A |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | -40°C to +90°C |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Contact Base Material: | Cu Alloy |
| Side 1 Contact Plating: | Au |
| Contact Bearer Material: | PVC |
| Contact Bearer Color: | black |
| Housing Material: | Brass |
| Housing Plating: | Ni |
| Housing Color: | Silver |
| Conductor Size: | 14 AWG |
| Number of Wires: | 3 |
| Conductor Material: | Cu |
| Wire Insulation Material: | PVC |
| Insulated Wire Diameter: | ø 0.132 in |
| Ambient Temperature (Fixed Installation): | -40 °C to +90 °C |
| UL-File: | UL: E482233 |
| UL: | UL 2237 |
| CSA: | C-UL LISTED: E482233 |
| RoHS Compliant: | yes |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 511000778 | RSFPA 3-1/2NPT-802/0.5M | 0.5 m |
| 511000779 | RSFPA 3-1/2NPT-802/1M | 1 m |
| 511000780 | RSFPA 3-1/2NPT-802/3M | 3 m |