Product Hierarchy
Product Hierarchy

RKU 19-S3792 - Obsolete | Alternative: RKU 19-242





M23 - Singled-Ended Female Straight Cordset | #Contacts: 19 | 120 V / 16x8 A + 3x10 A | Grey PUR Jacket, 19x0.75 mm² (18 AWG), Numeric

Life Cycle Status: Obsolete

Replaced by: RKU 19-242
Face View
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8Pin 9Pin 10Pin 11Pin 12Pin 13Pin 14Pin 15Pin 16Pin 17Pin 18Pin 19
blue # 1blue # 2blue # 3blue # 4blue # 5blue # 6blue # 7blue # 8blue # 9blue # 10blue # 11green / yellowblue # 13blue # 14blue # 15blue # 16blue # 17blue # 18blue # 19

Technical Data

Product Family: Power Connector
Product Sub Family: M23 Power
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: Socket Contact / Female
Connector Design: Straight (0°) Body
Number of Pins: 19
Shielding: Unshielded
Attachment Type: Coupling Nut
Rated Voltage: 125 V
Rated Impulse Voltage: 1.5 kV
Rated Current*: 16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm)
Contact Resistance: ≤ 5 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Conductor Cross Section: 19 x 0.75mm²
Ambient Temperature (Operation)*: - 25 °C to + 80 °C
Protection Degree / IP Rating**: IP67
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Copper Alloy
Contact Plating: Gold over Copper (Cu/Au)
Contact Bearer Material: Polyamide (Nylon), PA 66
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94-HB
Molded Body Material: Thermoplastic Polyurethane (TPU)
Molded Body Color: Black
Flammability Class (Molded Body): UL 94-HB
Attachment Material: Brass (CuZn)
Attachment Plating: Nickel (Ni)
O-Ring Material: Fluorocarbon rubber (FKM)

Cable Data

Cable Number: S3792
Conductor Size: 0.75 mm²
Number of Wires: 19
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 M
Conductor material: Cu
Cable Jacket Material: Polyurethane (PUR)
Cable Jacket Color: Grey
Cable Diameter D: Ø 11.58 mm [ 0.456" ]
Wire Insulation Material: Polyvinyl chloride (PVC)
Insulated Wire Diameter: Ø 1.20 mm [ 0.068" ]
Ambient Temperature (Fixed Installation): - 40 °C to + 80 °C
Ambient Temperature (Flex Installation): - 5 °C to + 80 °C
UL Cable Type: AWM 20233
Flammability Class (Cable Jacket): FT-1
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Good | Halogen-Free: Yes | Mechanical Durability: Excellent (resists impact, tear, and flex) |Drag Chain | Environmental Suitability: Outdoor, oily, wet, or rough environments

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: Yes
Oil Resistance: Yes

Notes

Note Derating: * Notice derating
Particularities: When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.
RKU_19.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
935983095Zchng3.pdf
PDA-S3792-2025-07.pdf
No accessories are available for this product