M23 - Singled-Ended Female Straight Cordset | #Contacts: 19 | 120 V / 16x8 A + 3x10 A | Black PUR Jacket, 16x0.5 mm² (20 AWG) + 3x1.0 mm² (17 AWG), IEC
Replacement of: RKU 19-355| Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 | Pin 9 | Pin 10 | Pin 11 | Pin 12 | Pin 13 | Pin 14 | Pin 15 | Pin 16 | Pin 17 | Pin 18 | Pin 19 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| violet | red | grey | red-blue | green | blue | grey-pink | white-green | white-yellow | white-grey | black | green-yellow | yellow-brown | brown-green | white | yellow | pink | grey-brown | brown |
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | M23 Power |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Socket Contact / Female |
| Connector Design: | M23 | Female |19 Pole | 0° |
| Number of Pins: | 19 |
| Shielding Type: | Unshielded |
| Attachment Type: | Coupling Nut |
| Voltage Rating: | 125 V |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 120 V AC/DC |
| Current Rating: | 16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm) |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Cross Section: | 16x0.5mm² + 3x1.0 mm² |
| Ambient Temperature (Operation)*: | - 25 °C to + 80 °C |
| Protection Degree / IP Rating**: | IP67 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | Copper Alloy (CuZn) |
| Side 1 Contact Plating: | Gold over Copper (Cu/Au) |
| Contact Bearer Material: | Polyamide (Nylon), PA 6.6 |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94-HB |
| Molded Body Material: | Thermoplastic Polyurethane (TPU) |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94-HB |
| Housing Plating: | Nickel (Ni) |
| Housing Color: | Siliver |
| Attachment Material: | Brass (CuZn) |
| Attachment Plating: | Nickel (Ni) |
| O-Ring Material: | Fluorocarbon rubber (FKM) |
| Fastening Torque (Attachment): | M23: (50-60) Ncm, hand-tight |
| Cable Number: | 242 |
| Conductor Size: | 16x0.5mm² + 3x1.0 mm² |
| Number of Wires: | 19 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Cycles (Bending): | ˃ 2 M |
| Conductor Material: | Cu |
| Cable Jacket Material: | Polyurethane (PUR) |
| Cable Jacket Color: | Black |
| Cable Diameter D: | Ø 11.60 | .456" |
| Wire Insulation Material: | Polypropylene (PP) |
| Insulated Wire Diameter: | 16 x Ø 1.45 mm + 3 x Ø 1.95 mm |
| Ambient Temperature (Fixed Installation): | - 50 °C to + 80 °C |
| Ambient Temperature (Flex Installation): | - 25 °C to + 80 °C |
| Ambient Temperature (Drag Chain Inst): | max. + 60 °C |
| UL Cable Type: | AWM: 21198 / 20549 |
| Flammability Class (Cable Jacket): | IEC 60332-2, VDE 0482-265-2-2, EN 50265-2-2, FT2; flame-retardant |
| Cable Characteristics: | Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Good | Halogen-Free: Yes | Mechanical Durability: Excellent (resists impact, tear, and flex) |Drag Chain | Environmental Suitability: Outdoor, oily, wet, or rough environments |
| RoHS Compliant: | Yes |
| Halogenfree: | IEC 60754-1, VDE 0482-267, EN 50267-2-1 |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Note: | Do not connect / disconnect under load. |
| Particularities: | When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 4924 | RKU 19-242/2 M | |
| 19656 | RKU 19-242/3 M | |
| 83972 | RKU 19-242/1 M | 1 m |
| 60688 | RKU 19-242/5 M | 5 m |
| 500002298 | RKU 19-242/5 M | 5 m |
| 60684 | RKU 19-242/10 M | 10 m |
| 500002315 | RKU 19-242/10 M | 10 m |
| 60685 | RKU 19-242/15 M | 15 m |
| 500002365 | RKU 19-242/15 M | 15 m |
| 60686 | RKU 19-242/20 M | 20 m |
| 500002533 | RKU 19-242/20 M | 20 m |
| 61212 | RKU 19-242/25 M | 25 m |
| 61215 | RKU 19-242/30 M | 30 m |
| 61219 | RKU 19-242/40 M | 40 m |
| 84529 | RKU 19-242/50 M | 50 m |