Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
M23 - Singled-Ended Female Straight Cordset | #Contacts: 19 | 120 V / 16x8 A + 3x10 A | Grey PUR Jacket, 16x0.5 mm² (20 AWG) + 3x1.0 mm² (17 AWG), IEC
Life Cycle Status: Obsolete
Replaced by: RKU 19-242| Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 | Pin 9 | Pin 10 | Pin 11 | Pin 12 | Pin 13 | Pin 14 | Pin 15 | Pin 16 | Pin 17 | Pin 18 | Pin 19 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| violet | red | grey | red-blue | green | blue | grey-pink | white-green | white-yellow | white-grey | black | green-yellow | yellow-brown | brown-green | white | yellow | pink | grey-brown | brown |
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | M23 Power |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Socket Contact / Female |
| Connector Design: | M23 | Female |19 Pole | 0° |
| Number of Pins: | 19 |
| Shielding Type: | Unshielded |
| Attachment Type: | Coupling Nut |
| Voltage Rating: | 125 V |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 120 V AC/DC |
| Current Rating: | 16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm) |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Cross Section: | 16x0.5mm² + 3x1.0 mm² |
| Ambient Temperature (Operation)*: | - 25 °C to + 80 °C |
| Protection Degree / IP Rating**: | IP67 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | Brass (CuZn) |
| Side 1 Contact Plating: | Gold over Copper (Cu/Au) |
| Contact Bearer Material: | Polyamide (Nylon), PA 6.6 |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94-HB |
| Molded Body Material: | Thermoplastic Polyurethane (TPU) |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94-HB |
| Attachment Material: | Brass (CuZn) |
| Attachment Plating: | Nickel (Ni) |
| O-Ring Material: | Fluorocarbon rubber (FKM) |
| Cable Number: | 355 |
| Conductor Size: | 16x0.5mm² + 3x1.0 mm² |
| Number of Wires: | 19 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Cycles (Bending): | ˃ 5 M |
| Cycles (Torsion): | ˃ 5 M @ ± 360 °/1 m |
| Conductor Material: | Cu |
| Cable Jacket Material: | Polyurethane (PUR) |
| Cable Jacket Color: | Grey |
| Cable Diameter D: | Ø 11.60 |
| Wire Insulation Material: | Thermoplastic elastomers (TPE) |
| Insulated Wire Diameter: | 16 x Ø 1.60 mm + 3 x Ø 2.0 mm |
| Ambient Temperature (Fixed Installation): | - 50 °C to + 80 °C |
| Ambient Temperature (Flex Installation): | - 25 °C to + 80 °C |
| UL Cable Type: | AWM: 20549 |
| Flammability Class (Cable Jacket): | IEC 60332-2 , VDE 0482-265-2-2 , EN 50265-2-2, CSA-FT2; non fire propagating and self-extinguishing |
| Cable Characteristics: | Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Good | Halogen-Free: Yes | Mechanical Durability: Excellent (resists impact, tear, and flex) |Drag Chain | Environmental Suitability: Outdoor, oily, wet, or rough environments |
| RoHS Compliant: | Yes |
| Halogenfree: | Yes |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect / disconnect under load. |
| Particularities: | When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 98012 | RKU 19-355/4 M | 4 m |
| 89236 | RKU 19-355/5 M | 5 m |
| 94603 | RKU 19-355/6 M | 6 m |
| 94604 | RKU 19-355/8 M | 8 m |
| 81112 | RKU 19-355/10 M | 10 m |
| 101316 | RKU 19-355/12 M | 12 m |
| 93118 | RKU 19-355/15 M | 15 m |
| 16288 | RKU 19-355/20 M | 20 m |