Product Hierarchy
Product Hierarchy

RK 80M-698 - Obsolete | Replacement: RK 80M-898

Single-Ended Cordset | 1"- Female Straight | #Contacts: 8 | 600 V / 7 A | Cable: PVC Yellow; 8x16 AWG; US

Life Cycle Status: Obsolete

Replaced by: RK 80M-898

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: 1" (6, 7, 8 contacts)
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Socket Contact / Female
Connector Design: 1" | Female | 8 Pole | 0°
Number of Pins: 8
Shielding Type: Unshielded
Attachment Type: Female Thread (round coupling nut)
Voltage Rating: 600 V
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 90°C
Protection Degree / IP Rating**: IP65, IP67

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized Black

Additional Technical Data

Fastening Torque (Attachment): 1'': 70 Ncm, hand-tight

Cable Data

Number of Wires: 8
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor Material: Cu
Wire Insulation Material: Polyvinyl Chloride (PVC)
UL Cable Type: UL: STOW | STO
Cable Characteristics: See downloads tab for details

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Variants
Item #Item DescriptionCable Length
500000694DISCONTINUED6 ft
500000547DISCONTINUED12 ft
500001945DISCONTINUED15 ft
500000548DISCONTINUED20 ft
500000549DISCONTINUED30 ft
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product