Product Hierarchy
Product Hierarchy

RK 80M-898 - 1" Power Single-Ended Cordset: Female, 8-pin, 600 V, 7 A; TPE yellow cable, 16 AWG





1" Power Single-Ended Cordset: Female, straight, 8-pin, yellow body, 600 V, 7 A; TPE yellow cable, 16 AWG, TC-ER Rated, US Color Code

Technical Data

Product Family: Power Connector
Product Sub Family: 1"
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: Female
Connector Design: Straight
Number of Pins: 8
Coding: A
Shielding: Unshielded
Attachment Type: Coupling nut with internal threads
Rated Voltage: 600 V
Ambient Temperature (Operation)*: -40 °C to +90 °C
Protection Degree / IP Rating**: IP65, IP67

Materials

Contact Base Material: CuZn
Contact Plating: Au over Ag
Contact Bearer Material: TPU
Contact Bearer Color: YE
Molded Body Material: TPU
Molded Body Color: yellow
Attachment Material: Anodized Bk, Al

Cable Data

Cable Number: 898
Conductor Size: 16 AWG (65/34)
Number of Wires: 8
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor material: Stranded, BC
Cable Jacket Material: TPE
Cable Jacket Color: Yellow
Cable Diameter D: Ø 10.92 mm
Wire Insulation Material: PVC-Nylon
Insulated Wire Diameter: Ø 2.77 mm
Ambient Temperature (Fixed Installation): -30C TO 90C DRY, 75C WET
UL Cable Type: NEC TYPE TC-ER (UL1277)
Flammability Class (Cable Jacket): UL 1685, CSA FT4, IEEE 1202
Cable Characteristics: Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: Notice Derating
Protection Degree / IP Rating Note: Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product
Variants
Item #Item DescriptionCable LengthReplacement for
540000694RK 80M-898/2M2 mRK 80M-698
540000547RK 80M-898/4M4 mRK 80M-698
540001945RK 80M-898/5M5 mRK 80M-698
540000020RK 80M-898/6M6 mRK 80M-698
540001259RK 80M-898/10M10 mRK 80M-698
33444RK 80M-898/10 M10 mRK 80M-698
540003307RK 80M-898/15M15 mRK 80M-698
540002221RK 80M-898/20M20 mRK 80M-698
540002211RK 80M-898/30M30 mRK 80M-698
No accessories are available for this product