MediaFlex Faceplate, Double Gang
| Suitable Applications: | Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400, 1200, Fiber and Coax. |
| Overall Height: | 4.5 m |
| Overall Width: | 5.18 |
| Overall Depth: | 0.77 |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a plastic bag. |
| Description | Material |
|---|---|
| Faceplate | Plastic - UL94V-0 |
| Installation Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -40 to 70°C |
| Operating Temperature Range: | -10 to 60°C |
| Connector System Compatibility: | Mediaflex |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | ACA, Bi-national Standard Listed |
| Related Parts: | Compatible with MediaFlex Inserts |
| Item # | Color |
|---|---|
| AX101870 | Almond |
| AX101872 | Black |
| AX101871 | Electric White |
| AX101869 | Gray |
| AX102570 | Ivory |
| AX102609 | White |
| Included Parts: | Windows, paper, 6-32 screws, installation guide |
| Notes: | For proper installation refer to Installation Guide PX102063 included with the product or visit our web site at http://www.belden.com |
| Update and Revision: | Revision Number: 0.169 Revision Date: 02-20-2026 |