Product Hierarchy
Product Hierarchy

FFSD06LA - FX DCX FRAME, OS2, 06 PORTS, LC DUPLEX/APC


FX DCX FRAME, OS2, 06 PORTS, LC DUPLEX/APC, GREEN ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: Optical Distribution Frame, Data Centers, Central Equipment Room

Material

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.095 lbs
Overall Height: 0.448 in
Overall Width: 3.4 in
Overall Depth: 5.7 in

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColor
FramePlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0Green

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: DCX Frame Module & Patch Pannel
Variants
Item #ColorFiber Type
FFSD06LAGreenOS2

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.268 Revision Date: 10-23-2025
Date: 2013-01-11
PX106856-EN_QS Guide_Housing.pdf
PX106863-EN_PLANNING_OPERATIONS_Guide.pdf
No accessories are available for this product