Product Hierarchy
Product Hierarchy

FF4D06MP - FX DCX FRAME, OM4, 06 PORTS, MPO KEY UP/KEY DOWN


FX DCX FRAME, OM4, 06 PORTS, MPO KEY UP/KEY DOWN, ERIKA VIOLET ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: Optical Distribution Frame, Data Centers, Central Equipment Room

Material

Fiber Cable Construction
Fiber Type
OM4
Weight: 0.066 lbs
Overall Height: 0.448 in
Overall Width: 3.400 in
Overall Length: 5.700 in

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColor
FramePlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0Erika Violet

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: DCX Frame Module & Patch Pannel
Variants
Item #ColorConnector TypePort CountFiber Type
FF4D06MPErika VioletMPO Male6 PortOM4

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.176 Revision Date: 08-20-2026
Date: 2013-01-11
PX106856-EN_QS Guide_Housing.pdf
PX106863-EN_PLANNING_OPERATIONS_Guide.pdf
No accessories are available for this product