FX DCX FRAME, OM3, 06 PORTS, MPO KEY UP/KEY DOWN, AQUA ADAPTERS
| Environmental Space: | Indoor |
| Suitable Applications: | Optical Distribution Frame, Data Centers, Central Equipment Room |
| Fiber Type |
|---|
| OM3 |
| Weight: | 0.066 lbs |
| Overall Height: | 0.448 in |
| Overall Width: | 3.4 in |
| Depth: | 5.7 in |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Description | Material | Color |
|---|---|---|
| Frame | Plastic - UL94V-0 | Black |
| Front Connector Body | Plastic - UL94V-0 | Aqua |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | DCX Frame Module & Patch Pannel |
| Item # | Color | Connector Type | Port Count | Fiber Type |
|---|---|---|---|---|
| FF3D06MP | Aqua | MPO Male | 6 Port | OM3 |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
| Update and Revision: | Revision Number: 0.39 Revision Date: 10-23-2025 |