(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
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
FX DCX Splice Cassette, OS2, 06 Ports SC Duplex, Blue Adapters
| Suitable Applications: | DCX, Data Centers, Central Equipment Room |
| Weight: | 0.398 lbs |
| Overall Height: | 0.500 in |
| Overall Width: | 6.830 in |
| Overall Depth: | 7.430 in |
| Max Capacity: | 12 Fibers |
| Operating Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -10 to 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Cassette Assembly | Plastic - UL94V-0 | Black | |
| Front Connector Body | Plastic - UL94V-0 | Blue | SC Duplex |
| Adapter Sleeve | Zirconia-Ceramic |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | Cable rubber retention (2mm, 3mm) |
| Related Parts: | DCX Frames, Modules, and Patch Panels |
| Item # | Connector Type |
|---|---|
| FCSD06SDFS | SC Duplex |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
| Update and Revision: | Revision Number: 0.235 Revision Date: 10-21-2025 |