Product Hierarchy
Product Hierarchy

FCSD06SDFP - FX DCX Splice Cassette, OS2, 06 Ports SC Duplex with 250µm Pigtails


FX DCX Splice Cassette, OS2, 06 Ports SC Duplex with 250µm Pigtails, Blue Adapters

Product Overview

Suitable Applications: DCX, Data Centers, Central Equipment Room

Material

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.460 lbs
Overall Height: 0.500 in
Overall Width: 6.830 in
Overall Length: 7.430 in

Physical Specifications

Max Capacity: 12 Fibers

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 60°C

Product Material

Materials
DescriptionMaterialColorType
Cassette AssemblyPlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0BlueSC Duplex
Adapter SleeveZirconia-Ceramic

Transmission-Characteristics

Fiber Connector Performance
Connector TypeMax. Insertion LossMin. Return Loss
SC Duplex0.25 dB-55 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 250μm color coded pigtails, splice chip, splice protection sleeve, micro splice protection sleeve, cable retention rubber: 2mm & 3mm
Related Parts: DCX,Frames Modules & Patch Panels
Variants
Item #Connector Type
FCSD06SDFPSC Duplex

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.281 Revision Date: 10-21-2025
Date: 2013-01-11
PX106856-EN_QS Guide_Housing.pdf
PX106863-EN_PLANNING_OPERATIONS_Guide.pdf
No accessories are available for this product