Product Hierarchy
Product Hierarchy

FCSD06LDFS - FX DCX Splice Cassette, OS2, 06 Ports LC Duplex




FX DCX Splice Cassette, OS2, 06 Ports LC Duplex, Blue Adapters

Product Overview

Environmental Space: Indoor
Suitable Applications: Optical Distribution Frame, Data Centers, Central Equipment Room

Material

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.137 lbs
Overall Height: 0.448 in
Overall Width: 3.39 in
Overall Length: 6.89 in

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 60°C

Product Material

Materials
ElementDescriptionColor
Zirconia-CeramicAdapter Sleve Material
Plastic - UL94V-0Front Connector BodyBlue
Plastic - UL94V-0Cassette AssemblyBlack

Related Part Numbers

Related Parts: DCX Frame Module & Patch Pannel
Variants
Item #ColorConnector Type
FCSD06LDFSBlueLC Duplex

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.239 Revision Date: 02-24-2026
Date: 2013-01-11
PX106856-EN_QS Guide_Housing.pdf
PX106863-EN_PLANNING_OPERATIONS_Guide.pdf
No accessories are available for this product