(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
FX DCX Splice Cassette, OS2, 06 Ports LC Duplex with 250µm Pigtails, Blue Adapters
| Environmental Space: | Indoor |
| Suitable Applications: | DCX, Data Centers, Central Equipment Room |
| Fiber Type |
|---|
| OS2 |
| Weight: | 0.189 lbs |
| Overall Height: | 0.500 in |
| Overall Width: | 3.410 in |
| Overall Length: | 7.200 in |
| Max Capacity: | 12 Fibers |
| Front Connection: | Static |
| Operating Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -10 to 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Cassette Assembly | Plastic - UL94V-0 | Black | |
| Front Connector Body | Plastic - UL94V-0 | Blue | LC Duplex |
| Cassette Assembly | Zirconia-Ceramic |
| Connector Type | Max. Insertion Loss | Min. Return Loss |
|---|---|---|
| LC Duplex | 0.25 dB | -55 dB |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | 250µm color coded pigtails, splice chip, splice protection sleeve, micro splice protection sleeve, cable retention rubber: 2mm & 3mm |
| Related Parts: | DCX,Frames Modules & Patch Panels |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
| Update and Revision: | Revision Number: 0.240 Revision Date: 02-24-2026 |