(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1274)Instrumentation Cable
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
(824)VFD Cable
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
FX DCX Splice Cassette, OS2, 06 Ports LC/APC Duplex, Green Adapters
| Environmental Space: | Indoor |
| Suitable Applications: | Optical Distribution Frame, Data Centers, Central Equipment Room |
| Fiber Type |
|---|
| OS2 |
| Weight: | 0.137 lbs |
| Overall Height: | 0.448 in |
| Overall Width: | 3.39 in |
| Overall Length: | 6.89 in |
| Front Connection: | Static |
| Operating Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -10 to 60°C |
| Element | Description | Color |
|---|---|---|
| Zirconia-Ceramic | Adapter Sleve Material | |
| Plastic - UL94V-0 | Front Connector Body | Green |
| Plastic - UL94V-0 | Cassette Assembly | Black |
| Related Parts: | DCX Frame Module & Patch Pannel |
| Item # | Color | Connector Type |
|---|---|---|
| FCSD06LAFS | Green | LC Duplex |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
| Update and Revision: | Revision Number: 0.237 Revision Date: 10-21-2025 |