Product Hierarchy
Product Hierarchy

FCSD04SA4F - FX DCX Cassette, OS2, 04 Ports SC/APC Duplex to MPO-12 (Female) Base 8


FX DCX Cassette, OS2, 04 Ports SC/APC Duplex to MPO-12 (Female) Base 8, Green Adapters

Product Overview

Suitable Applications: DCX, Data Centers, Central Equipment Room

Material

Weight: 0.190 lbs
Overall Height: 0.500 in
Overall Width: 6.590 in
Overall Depth: 4.550 in

Physical Specifications

Max Capacity: 8 Fibers

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 60°C

Product Material

Materials
DescriptionMaterialColorType
Cassette AssemblyPlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0GreenSC/APC Duplex
Adapter SleeveZirconia-Ceramic

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: DCX Frames, Modules, and Patch Panels
Variants
Item #Connector Type
FCSD04SA4FSC Duplex

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.229 Revision Date: 10-21-2025
Date: 2013-01-11
PX106856-EN_QS Guide_Housing.pdf
PX106863-EN_PLANNING_OPERATIONS_Guide.pdf
No accessories are available for this product