Product Hierarchy
Product Hierarchy

FCSD04LA4F - FX DCX Cassette, OS2, 04 Ports LC/APC Duplex to MPO-12 (Female) Base 8




FX DCX Cassette, OS2, 04 Ports LC/APC Duplex to MPO-12 (Female) Base 8, Green Adapters

Product Overview

Environmental Space: Indoor
Suitable Applications: Optical Distribution Frame, Data Centers, Central Equipment Room

Material

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.092 lbs
Overall Height: 0.448 in
Overall Width: 2.260 in
Overall Length: 4.795 in

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 60°C

Product Material

Materials
ElementDescriptionMaterialColor
Zirconia-CeramicAdapter Sleve MaterialZirconia-Ceramic
Plastic - UL94V-0Front Connector BodyPlastic - UL94V-0Green
Plastic - UL94V-0Cassette AssemblyPlastic - UL94V-0Black

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: DCX Frame Module & Patch Pannel
Variants
Item #ColorConnector Type
FCSD04LA4FGreenLC Duplex

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.55 Revision Date: 10-21-2025
Date: 2013-01-11
PX106856-EN_QS Guide_Housing.pdf
PX106863-EN_PLANNING_OPERATIONS_Guide.pdf
No accessories are available for this product