Product Hierarchy
Product Hierarchy

FC4D06SDFP - FX DCX Splice Cassette, OM4, 06 Ports SC Duplex with 250µm Pigtails


FX DCX Splice Cassette, OM4, 06 Ports SC Duplex with 250µm Pigtails, Erika Violet Adapters

Product Overview

Suitable Applications: DCX, Data Centers, Central Equipment Room

Construction

Fiber Cable Construction
Fiber Type
OM4
Weight: 0.460 lbs
Height: 0.500 in
Width: 6.830 in
Length: 7.430 in

Physical Specifications

Max Capacity: 12 Fibers

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -10°C to +75°C

Product Material

Materials
DescriptionMaterialColorType
Cassette AssemblyPlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0Erika VioletSC Duplex
Adapter SleeveZirconia-Ceramic

Transmission-Characteristics

Fiber Connector Performance
Connector TypeMax. Insertion LossMin. Return Loss
SC Duplex0.15 dB-25 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 250μm color coded pigtails, splice chip, splice protection sleeve, micro splice protection sleeve, cable retention rubber: 2mm & 3mm
Related Parts: DCX Frames, Modules, and Patch Panels
Variants
Item #Connector Type
FC4D06SDFPSC Duplex

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.190 Revision Date: 08-12-2024
Date: 2013-01-11
PX106856-EN_QS Guide_Housing.pdf
PX106863-EN_PLANNING_OPERATIONS_Guide.pdf
No accessories are available for this product