Product Hierarchy
Product Hierarchy

FC4D06LDMF - FX DCX Cassette, OM4, 06 Ports LC Duplex to MPO-12 (Female)




FX DCX Cassette, OM4, 06 Ports LC Duplex to MPO-12 (Female), Erika Violet Adapters

Product Overview

Environmental Space: Indoor
Suitable Applications: Optical Distribution Frame, Data Centers, Central Equipment Room

Material

Fiber Cable Construction
Fiber Type
OM4
Weight: 0.122 lbs
Overall Height: 0.448 in
Overall Width: 3.386 in
Overall Length: 4.795 in

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 60°C

Product Material

Materials
ElementDescriptionMaterialColor
Zirconia-CeramicAdapter Sleve MaterialZirconia-Ceramic
Plastic - UL94V-0Front Connector BodyPlastic - UL94V-0Erika Violet
Plastic - UL94V-0Cassette AssemblyPlastic - UL94V-0Black

Transmission-Characteristics

Polarity Identification: Type-A
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Patch SideLC Duplex0.15 dB30 dB
Trunk SideMPO12(F)0.2 dB30 dB

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: DCX Frame Module & Patch Pannel
Variants
Item #ColorConnector TypePolarity Identification
FC4D06LDMFErika VioletLC DuplexType-A

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.108 Revision Date: 10-21-2025
Date: 2013-01-11
PX106856-EN_QS Guide_Housing.pdf
PX106863-EN_PLANNING_OPERATIONS_Guide.pdf
No accessories are available for this product