FX DCX Splice Cassette, OM4, 06 Ports LC Duplex, Erika Violet Adapters
| Environmental Space: | Indoor |
| Suitable Applications: | Optical Distribution Frame, Data Centers, Central Equipment Room |
| Fiber Type |
|---|
| OM4 |
| Weight: | 0.137 lbs |
| Overall Height: | 0.448 in |
| Overall Width: | 3.39 in |
| Overall Length: | 6.89 in |
| Front Connection: | Static |
| Operating Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -10 to 60°C |
| Element | Description | Color |
|---|---|---|
| Zirconia-Ceramic | Adapter Sleve Material | |
| Plastic - UL94V-0 | Front Connector Body | Erika Violet |
| Plastic - UL94V-0 | Cassette Assembly | Black |
| Related Parts: | DCX Frame Module & Patch Pannel |
| Item # | Color | Connector Type |
|---|---|---|
| FC4D06LDFS | Erika Violet | LC Duplex |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
| Update and Revision: | Revision Number: 0.237 Revision Date: 10-21-2025 |