Product Hierarchy
Product Hierarchy

FC3D12LDFS - FX DCX Splice Cassette, OM3, 12 Ports LC Duplex


FX DCX Splice Cassette, OM3, 12 Ports LC Duplex, Aqua Adapters

Product Overview

Suitable Applications: DCX, Data Centers, Central Equipment Room

Material

Weight: 0.360 lbs
Overall Height: 0.500 in
Overall Width: 6.830 in
Overall Depth: 7.190 in

Physical Specifications

Max Capacity: 24 Fibers

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 60°C

Product Material

Materials
DescriptionMaterialColorType
Cassette AssemblyPlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0AquaLC Duplex
Adapter SleeveZirconia-Ceramic

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Cable rubber retention (2mm, 3mm)
Related Parts: DCX Frames, Modules, and Patch Panels
Variants
Item #Connector Type
FC3D12LDFSLC Duplex

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.235 Revision Date: 10-21-2025
Date: 2013-01-11
PX106856-EN_QS Guide_Housing.pdf
PX106863-EN_PLANNING_OPERATIONS_Guide.pdf
No accessories are available for this product