Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
FX DCX Splice Cassette, OM3, 12 Ports LC Duplex with 250µm Pigtails, Aqua Adapters
| Suitable Applications: | DCX, Data Centers, Central Equipment Room |
| Fiber Type |
|---|
| OM3 |
| Weight: | 0.460 lbs |
| Overall Height: | 0.500 in |
| Overall Width: | 6.830 in |
| Overall Length: | 7.200 in |
| Max Capacity: | 24 Fibers |
| Front Connection: | Static |
| Operating Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -10 to 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Cassette Assembly | Plastic - UL94V-0 | Black | |
| Front Connector Body | Plastic - UL94V-0 | Aqua | LC Duplex |
| Adapter Sleeve | Zirconia-Ceramic |
| Connector Type | Max. Insertion Loss | Min. Return Loss |
|---|---|---|
| LC Duplex | 0.25 dB | -25 dB |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | 250µm color coded pigtails, splice chip,splice protection sleeve, micro splice protection sleeve, cable retention rubber: 2mm & 3mm |
| Related Parts: | DCX Frames, Modules, and Patch Panels |
| Item # | Connector Type |
|---|---|
| FC3D12LDFP | LC Duplex |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
| Update and Revision: | Revision Number: 0.248 Revision Date: 10-21-2025 |