FX DCX Cassette, OM3, 06 Ports SC Duplex to MPO-12 (Female), Aqua Adapters
| Suitable Applications: | DCX, Data Centers, Central Equipment Room |
| Weight: | 0.290 lbs |
| Overall Height: | 0.500 in |
| Overall Width: | 6.840 in |
| Depth: | 6.090 in |
| Max Capacity: | 12 Fibers |
| Operating Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -10 to 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Cassette Assembly | Plastic - UL94V-0 | Black | |
| Front Connector Body | Plastic - UL94V-0 | Aqua | SC Duplex |
| Adapter Sleeve | Zirconia-Ceramic |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | DCX Frames, Modules, and Patch Panels |
| Item # | Connector Type |
|---|---|
| FC3D06SDMF | SC Duplex |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
| Update and Revision: | Revision Number: 0.227 Revision Date: 10-21-2025 |