FX DCX Cassette, OM3, 06 Ports LC Duplex to MPO-12 (Female), Aqua Adapters
| Environmental Space: | Indoor |
| Suitable Applications: | Optical Distribution Frame, Data Centers, Central Equipment Room |
| Fiber Type |
|---|
| OM3 |
| Weight: | 0.122 lbs |
| Overall Height: | 0.448 in |
| Overall Width: | 3.386 in |
| Overall Length: | 4.795 in |
| Front Connection: | Static |
| Operating Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -10 to 60°C |
| Element | Description | Material | Color |
|---|---|---|---|
| Zirconia-Ceramic | Adapter Sleve Material | Zirconia-Ceramic | |
| Plastic - UL94V-0 | Front Connector Body | Plastic - UL94V-0 | Aqua |
| Plastic - UL94V-0 | Cassette Assembly | Plastic - UL94V-0 | Black |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | DCX Frame Module & Patch Pannel |
| Item # | Color | Connector Type |
|---|---|---|
| FC3D06LDMF | Aqua | LC Duplex |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
| Update and Revision: | Revision Number: 0.234 Revision Date: 10-21-2025 |