Product Hierarchy
Product Hierarchy

FC3D06LDFM - FX DCX Splice Cassette, OM3, 06 Ports LC Duplex with 250µm Pigtail Ribbon


FX DCX Splice Cassette, OM3, 06 Ports LC Duplex with 250µm Pigtail Ribbon, Aqua Adapters

Product Overview

Suitable Applications: DCX, Data Centers, Central Equipment Room

Material

Fiber Cable Construction
Fiber Type
OM3
Weight: 0.189 lbs
Overall Height: 0.500 in
Overall Width: 3.410 in
Overall Length: 7.200 in

Physical Specifications

Max Capacity: 12 Fibers

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 60°C

Product Material

Materials
DescriptionMaterialColorType
Cassette AssemblyPlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0AquaLC Duplex
Adapter SleeveZirconia-Ceramic

Transmission-Characteristics

Fiber Connector Performance
Connector TypeMax. Insertion LossMin. Return Loss
LC Duplex0.25 dB-25 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 250µm mass fusion pigtails, splice chip, splice protection sleeve, cable retention rubber: 2mm & 3mm
Related Parts: DCX Frames, Modules, and Patch Panels
Variants
Item #Connector Type
FC3D06LDFMLC Duplex

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.47 Revision Date: 10-21-2025
Date: 2013-01-11
PX106856-EN_QS Guide_Housing.pdf
PX106863-EN_PLANNING_OPERATIONS_Guide.pdf
No accessories are available for this product