Product Hierarchy
Product Hierarchy

DCX-TOPE-KIT03W - DCX Cable Attachment Bracket - Top, Central Office White


DCX Cable Attachment Bracket - Top (4 Brackets for 24 Cables), Central Office White

Product Overview

Environmental Space: Indoor
Suitable Applications: Optical Distribution Frame, Data Centers, Central Equipment Room

Material

Weight: 0.190 lbs
Overall Height: 1.500 in
Overall Width: 0.870 in
Overall Depth: 4.850 in

Physical Specifications

Max Capacity: 24 Cables

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -10°C to +75°C

Product Material

Materials
DescriptionMaterialColor
Cable Entrance Bracket - TopSteelWhite

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Hardware kit: #10-32 screw with external tooth washer, (1) per bracket
Related Parts: DCX Frame Module & Patch Panel
Variants
Item #
DCX-TOPE-KIT03W

Product Notes

Packaging: Packaged in a cardboard box (4 per box)
Notes: For more information, visit our web site at http://www.belden.com/dcx

History

Update and Revision: Revision Number: 0.35 Revision Date: 12-12-2022
Date: 2013-01-11
PX106858-EN_QS Guide_CABLE DISTRIBUTION ATTACH.pdf
DCX - ACCESSORY MASTER SERIES - Rev4.pdf
No accessories are available for this product