DCX Patch Cord Telescopic Spool Kit (1 Spool + Management Bar), Black
| Environmental Space: | Indoor |
| Suitable Applications: | Optical Distribution Frame, Data Centers, Central Equipment Room |
| Weight: | 1.210 lbs |
| Overall Height: | 4.730 in |
| Overall Width: | 11.130 in |
| Overall Depth: | 11.280 in |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C To +75°C |
| Description | Material | Color |
|---|---|---|
| Spool Assembly | PC/ABS | Black |
| Management Bar | Steel | Black |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | Hardware kit, see notes |
| Related Parts: | DCX Frame Module & Patch Panel |
| Item # | Color |
|---|---|
| DCX-SPOO-KIT02B | Black |
| Packaging: | Each kit is assembled and packaged in a cardboard box |
| Notes: | Hardware kit contains: Thread Cutting Screws 10-32 (2x), #8-32 screw for plastic (2x), Quick Start Guide documents (2x). For more information, refer to Quick Start Guide PX106857 (English/French) or visit our web site at http://www.belden.com/dcx |
| Update and Revision: | Revision Number: 0.28 Revision Date: 05-31-2024 |