(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
DCX Cable Attachment Bracket - Bottom (4 Brackets for 24 Cables), Central Office White
| Environmental Space: | Indoor |
| Suitable Applications: | Optical Distribution Frame, Data Centers, Central Equipment Room |
| Weight: | 0.200 lbs |
| Overall Height: | 1.500 in |
| Overall Width: | 1.060 in |
| Overall Depth: | 4.710 in |
| Max Capacity: | 24 Cables |
| Operating Temperature Range: | -10°C to +60°C |
| Storage Temperature Range: | -10°C to +75°C |
| Description | Material | Color |
|---|---|---|
| Cable Entrance Bracket - Bottom | Steel | White |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | Hardware kit: #10-32 self-tapping screw with external tooth washer, (1) per bracket |
| Related Parts: | DCX Frame Module & Patch Panel |
| Item # |
|---|
| DCX-BOTE-KIT02W |
| Packaging: | Packaged in a cardboard box (4 per box) |
| Notes: | For more information, visit our web site at http://www.belden.com/dcx |
| Update and Revision: | Revision Number: 0.36 Revision Date: 12-12-2022 |