DCX HOUSING 4U, LEFT-RIGHT CABLE FLOW, WITH 12 TRAYS, TRUNK & PATCH MANAGEMENT
| Environmental Space: | Indoor |
| Suitable Applications: | Optical Distribution Frame, Data Centers, Central Equipment Room |
| Weight: | 17.47 lbs |
| Overall Height: | 6.729 in |
| Overall Width: | 20.807 in |
| Overall Depth: | 11.81 |
| Max Capacity: | Holds 48 Cassettes/Frames, Base 12 or 72 Cassettes, Base-8 |
| Termination Type: | Front and Left Trunk Cables Access |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C to +60°C |
| Element | Description |
|---|---|
| Steel | Housing |
| PC/ABS | Housing |
| Polycarbonate | Housing |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | #12-24 machine screw Phillips (4x). Rail cage nuts (4x) |
| Item # | Color | UPC |
|---|---|---|
| DCX-04FM-LR | Black | 611589248204 |
| Packaging: | Individually packaged in a cardboard box |
| Notes: | For more information, please refer to our web site at http://www.belden.com. |
| Update and Revision: | Revision Number: 0.292 Revision Date: 06-19-2026 |