Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(743)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(300)Surveillance Cable
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
Dragonfly Outdoor, dual radio, 5 GHz 802.11ax 4x4:4 and 2.4 GHz 802.11ax 2x2:2, external antenna; integrated BLE/Zigbee, scanning and security function
| Type: | DAP647 |
| Name: | DAP647-RW |
| Part Number: | 942999316 |
| Port Type and Quantity: | 1 × 10/100/1000/2500Mbps RJ45 port, Eth0, PoE PD (IEEE 802.3bt); 1 × 10/100/1000Mbps RJ45 port, Eth1, PoE PSE (IEEE 802.3at); 1 × SFP slot 1Gbps; 1 × Reset button |
| Supported Radio Protocols: | IEEE 802.11b; 802.11a/g/n/ac; 802.11ax; up to 2.975Gbps (2.402Gbps in 5GHz and 573Mbps in 2.4GHz) data rate; BLE5/Zigbee (802.15.4), scanning and security function |
| Antenna connector: | External antennas, 2×2:2 @ 2.4GHz, 4x4:4 @ 5GHz, 6 × N female connectors; ANT0-ANT3 are 5GHz band, ANT4-ANT5 support 2.4GHz band; Integrated BLE antenna |
| Frequency: | 2.400 to 2.4835 GHz; 5.150 to 5.250 GHz; 5.250 to 5.350 GHz; 5.470 to 5.725 GHz; 5.725 to 5.850 GHz *available channels: Dependent on configured regulatory domain |
| Modulation Type: | 802.11b: BPSK, QPSK, CCK; 802.11a/g/n/ac: BPSK, QPSK, 16-QAM, 64-QAM, 256-QAM; 802.11ax: BPSK, QPSK, CCK, 16-QAM, 64-QAM, 256-QAM, 1024-QAM |
| RF Optimization: | Receive sensitivity (per chain): 1Mb/s@2.4GHz=-99; 11Mb/s@2.4GHz=-89; 6Mb/s@2.4GHz=-93 & @5GHz=-91; 54Mb/s@2.4GH=-76 & @5GHz=-74; HT20 (MCS0/8)@2.4GHz=-92 & @5GHz=-90; HT20 (MCS7/15)@2.4GHz=-74 & @5GHz=-72; HT40 (MCS0/8)@2.4GHz=-91 & @5GHz=-88; HT40 (MCS7/15)@2.4GHz=-74 & @5GHz=-70; VHT20 (MCS0)@2.4GHz=-92 & @5GHz=-90; VHT20 (MCS8)@2.4GHz=-70 & @5GHz=-68; VHT40 (MCS0)@2.4GHz=-91 & @5GHz=-88; VHT40 (MCS9)@2.4GHz=-68 & @5GHz=-64; VHT80 (MCS0)@5GHz=-86; VHT80 (MCS9)@5GHz=-61; HE20 (MCS0)@2.4GHz=-94 & @5GHz=-92; HE20 (MCS11)@2.4GHz=-63 & @5GHz=-62; HE40 (MCS0)@2.4GHz=-91 & @5GHz=-89; HE40 (MCS11)@2.4GHz=-62 & @5GHz=-60; HE80 (MCS0)@5GHz=-87; HE80 (MCS11)@5GHz=-58 Maximum transmit power (per chain)*: 1Mb/s@2.4GHz=22 dBm; 11Mb/s@2.4GHz=22 dBm; 6Mb/s@2.4GHz=22 dBm & @5GHz=21 dBm; 54Mb/s@2.4GH=21 dBm & @5GHz=20 dBm; HT20 (MCS0/8)@2.4GHz=22 dBm & @5GHz=21 dBm; HT20 (MCS7/15)@2.4GHz=21 dBm & @5GHz=19 dBm; HT40 (MCS0/8)@2.4GHz=22 dBm & @5GHz=21 dBm; HT40 (MCS7/15)@2.4GHz=21 dBm & @5GHz=18 dBm; VHT20 (MCS0)@2.4GHz=22 dBm & @5GHz=21 dBm; VHT20 (MCS8)@2.4GHz=20 dBm & @5GHz=18 dBm; VHT40 (MCS0)@2.4GHz=22 dBm & @5GHz=21 dBm; VHT40 (MCS9)@2.4GHz=20 dBm & @5GHz=18 dBm; VHT80 (MCS0)@5GHz=21 dBm; VHT80 (MCS9)@5GHz=18 dBm; HE20 (MCS0)@2.4GHz=22 dBm & @5GHz=21 dBm; HE20 (MCS11)@2.4GHz=20 dBm & @5GHz=17 dBm; HE40 (MCS0)@2.4GHz=22 dBm & @5GHz=21 dBm; HE40 (MCS11)@2.4GHz=20 dBm & @5GHz=17 dBm; HE80 (MCS0)@5GHz=21 dBm; HE80 (MCS11)@5GHz=17 dBm *Note: Maximum capability of the hardware provided (excluding antenna gain). Maximum transmit power is limited by local regulatory setting |
| Operating Voltage: | Support Power over Ethernet (IEEE 802.3bt, 802.3at) |
| Power Consumption: | 24W (802.3at POE in, Eth1 PSE disabled); 46W (802.3bt Type3 POE in, Eth1 supports 802.3af PSE); 64W (802.3bt Type4 PoE in, full functions, Eth1 supports 802.3at PSE) |
| Authentication: | 802.11i, Wi-Fi Protected Access 2 (WPA2), WPA, WPA3 (WPA3-Personal WPA3-Enterprise); 802.1X; Portal page authentication; Advanced Encryption Standard (AES), Temporal Key Integrity Protocol (TKIP) |
| Management: | Internal User Database, Zero-touch provisioning (ZTP), System log report, SNMP Trap Notification with DAC software, Floor plan and heat map with DAC software, Industrial HiVision |
| Security: | Captive Portal, Radius Client, Wireless QoS, Client sticky avoidance, User behavior tracking, White / black list, ACL, Rogue AP location and containment, Wireless Attack Detection |
| Software features: | Auto channel selection; Auto transmit power control; Bandwidth control per SSID; L2 roaming; L3 roaming with DAC software; Band steering; Client smart load balance; NTP server client; Wireless MESH P2P/P2MP |
| Operating temperature: | -40-65 °C |
| Minimum Storage Temperature: | -40°C to +85 °C |
| Relative humidity (non-condensing): | 0 - 100 % |
| Wind load: | up to 100MPH sustained winds; up to 165MPH wind gusts |
| Overall Width: | 243 mm |
| Overall Height: | 85 mm |
| Overall Depth: | 243 mm |
| Weight: | 2.7 kg |
| Mount Type: | Pole/Wall Mount |
| IP Protection Rating: | IP67 |
| Safety of industrial control equipment: | EN 61131-2, EN 62368-1, EN 60950-22 |
| FCC: | Yes |
| UL/cUL: | Yes |
| CE: | Yes |
| RoHS Compliant: | RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant |
| Radio: | EN 300 328 (2.4 GHz), EN 301 893 (5 GHz), EN 302 502 (5.8 GHz), EN 301 489-1, EN 301 489-17 |
| Accessories to Order Separately: | Mounting kit (AP-MNT-OUT); External antennas; PoE injector, SFP module (only support HIT SFP module); SFP Gland; Cables 2m, 5m, 15m |
| Scope of delivery: | Safety instruction, Ethernet cable gland |
| Update and Revision: | Revision Number: 0.15 Revision Date: 03-31-2026 |