(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
Cable Runway Closing Kit
| Product Overview: | Cable runway closing kit is used to close the end of a runway. Compatible with all Belden cable runways. |
| Benefits: | Cable runway closing kit is used to close the end of a runway., Compatible with all Belden cable runways. |
| Environmental Space: | Indoor |
| Finish: | Black Powdercoat Finish |
| Material: | Steel |
| Color: | Black |
| Included Parts: | Kit consists of: (1) end closing bar black powdercoat finish, (4) corner clamp plates black zinc, (4) 1/4-20 x 1/2" grounding screws, (2) 3/8"-16 x 1.25" trimmed head bolts, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers |
| Packaging: | Individually Boxed |
| Part # | Description | Color | Lead time | Included Parts | Shipping Weight |
|---|---|---|---|---|---|
| BLCKE700-12B | 12"W Cable Runway Closing Kit - UL Classified | Black | Black lead time (14 day ARO) | Kit consists of: (1) end closing bar black powdercoat finish, (4) corner clamp plates black zinc, (4) 1/4-20 x 1/2" grounding screws, (2) 3/8"-16 x 1.25" trimmed head bolts, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers | 3.0 lb |
| BLCKE700-18B | 18"W Cable Runway Closing Kit - UL Classified | Black | Black lead time (14 day ARO) | Kit consists of: (1) end closing bar black powdercoat finish, (4) corner clamp plates black zinc, (4) 1/4-20 x 1/2" grounding screws, (2) 3/8"-16 x 1.25" trimmed head bolts, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers | 4.0 lb |
| BLCKE700-24B | 24"W Cable Runway Closing Kit - UL Classified | Black | Black lead time (14 day ARO) | Kit consists of: (1) end closing bar black powdercoat finish, (4) corner clamp plates black zinc, (4) 1/4-20 x 1/2" grounding screws, (2) 3/8"-16 x 1.25" trimmed head bolts, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers | 5.0 lb |
| BLCKE700-12W | 12"W Cable Runway Closing Kit - UL Classified | White | White extended lead time will be (6-8 weeks ARO) | Kit consists of: (1) end closing bar black powdercoat finish, (4) corner clamp plates black zinc, (4) 1/4-20 x 1/2" grounding screws, (2) 3/8"-16 x 1.25" trimmed head bolts, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers | 3.0 lb |
| BLCKE700-18W | 18"W Cable Runway Closing Kit - UL Classified | White | White extended lead time will be (6-8 weeks ARO) | Kit consists of: (1) end closing bar black powdercoat finish, (4) corner clamp plates black zinc, (4) 1/4-20 x 1/2" grounding screws, (2) 3/8"-16 x 1.25" trimmed head bolts, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers | 4.0 lb |
| BLCKE700-24W | 24"W Cable Runway Closing Kit - UL Classified | White | White extended lead time will be (6-8 weeks ARO) | Kit consists of: (1) end closing bar black powdercoat finish, (4) corner clamp plates black zinc, (4) 1/4-20 x 1/2" grounding screws, (2) 3/8"-16 x 1.25" trimmed head bolts, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers | 5.0 lb |
| Update and Revision: | Revision Number: 0.146 Revision Date: 11-09-2022 |