8 x 100BASE-X port media module with SFP slots for modular, managed, Industrial Workgroup Switch MACH102
| Description: | 8 x 100BASE-X port media module with SFP slots for modular, managed, Industrial Workgroup Switch MACH102 |
| Part Number: | 943970301 |
| Single mode fiber (SM) 9/125 µm: | see SFP LWL module M-FAST SFP-SM/LC and M-FAST SFP-SM+/LC |
| Single mode fiber (LH) 9/125 µm (long haul transceiver): | see SFP LWL module M-FAST SFP-LH/LC |
| Multimode fiber (MM) 50/125 µm: | see SFP LWL module M-FAST SFP-MM/LC |
| Multimode fiber (MM) 62.5/125 µm: | see SFP LWL module M-FAST SFP-MM/LC |
| Power Consumption: | 11 W (incl. SFP module) |
| Power output in BTU (IT)/h: | 37 |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 38 097 066 h |
| Operating temperature: | 0-50 °C |
| Minimum Storage Temperature: | -20-+85 °C |
| Relative humidity (non-condensing): | 10-95 % |
| Dimensions (WxHxD): | 138 mm x 90 mm x 42mm |
| Weight: | 130 g |
| Mount Type: | Media Module |
| IP Protection Rating: | IP20 |
| EN 61000-4-2 electrostatic discharge (ESD): | 4 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 10 V/m (80-2700 MHz) |
| EN 61000-4-4 fast transients (burst): | 2 kV power line, 4 kV data line |
| EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 4 kV data line |
| EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz-80 MHz) |
| EN 55022: | EN 55022 Class A |
| FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
| Safety of industrial control equipment: | cUL 508 |
| Safety of information technology equipment: | cUL 60950-1 |
| Guarantee: | 60 months (please refer to the ""terms of guarantee or detailed information) |
| Scope of delivery: | Media module, user manual |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.129 Revision Date: 07-15-2026 |
| Item # | Type |
|---|---|
| 943970301 | M1-8SFP |