Product Hierarchy
Product Hierarchy

OCTOPUS 8TX-EEC-M-2S - Managed IP67 Switch, 8 ports, supply voltage 24 VDC, software HiOS 2S


Managed IP65 and IP67 switch, HiOS software layer 2 standard , 8 Fast-Ethernet M12-ports D-coded, approved for use onboard trains and road vehicles

Product description

Type: OCTOPUS 8TX-EEC-M-2S
Name: OCTOPUS 8TX-EEC-M-2S
Description: Managed IP65 and IP67 switch, HiOS software layer 2 standard , 8 Fast-Ethernet M12-ports D-coded, approved for use onboard trains and road vehicles
Part Number: 942301001
Port Type and Quantity: 8 ports in total: 10/100 BASE-TX, M12 "D"-coding

More Interfaces

Power supply/signaling contact: 1 x M12 5-pin connector, A coding
USB interface: 1 x M12 5-pin socket, A coding

Network size - length of cable

Twisted pair (TP): 0-100 m

Network size - cascadibility

Line - / star topology: any

Power requirements

Operating Voltage: 24/36 V DC (16,8V DC ... 45 V DC)
Power consumption: 6 W
Power output in BTU (IT)/h: 20

Software

Switching: Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Interface Trust Mode, CoS Queue Management, Queue-Shaping / Max. Queue Bandwidth, Flow Control (802.3X), Egress Interface Shaping, Ingress Storm Protection, Jumbo Frames, VLAN (802.1Q), GARP VLAN Registration Protocol (GVRP), Voice VLAN, GARP Multicast Registration Protocol (GMRP), IGMP Snooping/Querier per VLAN (v1/v2/v3), Unknown Multicast Filtering, Forward unknown multicast to query ports per vlan, Multiple VLAN Registration Protocol (MVRP), Multiple MAC Registration Protocol (MMRP), Multiple Registration Protocol (MRP), TSN 802.1Qbv Support on interfaces 1/1 - 1/3.
Redundancy: HIPER-Ring (Ring Switch), Link Aggregation with LACP, Link Backup, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Manager, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Client, RSTP 802.1D-2004 (IEC62439-1), RSTP Guards
Management: Dual Software Image Support, TFTP, SFTP, SCP, LLDP (802.1AB), LLDP-MED, SSHv2, HTTP, HTTPS, IPv6 Management, Traps, SNMP v1/v2/v3, SNMPv3 Traps, Telnet
Diagnostics: Management Address Conflict Detection, MAC Notification, Signal Contact, Device Status Indication, TCPDump, LEDs, Syslog, Persistent Logging on ACA, Port Monitoring with Auto-Disable, Link Flap Detection, Overload Detection, Duplex Mismatch Detection, Link Speed and Duplex Monitoring, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, Port Mirroring N:1, Port Mirroring N:2, System Information, Self-Tests on Cold Start, Copper Cable Test, Configuration Check Dialog, Switch Dump
Configuration: Automatic Configuration Undo (roll-back), Configuration Fingerprint, XML-based Configuration File, Backup config on a remote server when saving, Clear config but keep IP settings, BOOTP/DHCP Client with Auto-Configuration, DHCP Server: per Port, DHCP Server: Pools per VLAN, AutoConfiguration Adapter ACA21/22 (USB), HiDiscovery, DHCP Relay with Option 82, Auto Disable, USB-C Management support, Command Line Interface (CLI), CLI Scripting, CLI script handling over ENVM at boot, Full-featured MIB Support, Context-sensitive Help, HTML5 based Management
Security: Signed Firmware Images, MAC-based Port Security, Port-based Access Control with 802.1X, Guest/unauthenticated VLAN, Integrated Authentication Server (IAS), RADIUS VLAN Assignment, Denial-of-Service Prevention, DoS Prevention Drop Counter, RADIUS Client, VLAN-based ACL, Ingress VLAN-based ACL, Basic ACL, Access to Management restricted by VLAN, Device Security Indication, Audit Trail, Secure Boot, CLI Logging, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, Configurable Password Policy, Configurable Number of Login Attempts, SNMP Logging, Multiple Privilege Levels, Local User Management, Remote Authentication via RADIUS, User Account Locking, Password change on first login
Time synchronisation: PTPv2 Transparent Clock two-step, PTPv2 Boundary Clock, BC with Up to 8 Sync / s, 802.1AS, 802.1AS-2020, Buffered Real Time Clock, SNTP Client, SNTP Server
Industrial Profiles: EtherNet/IP Protocol, IEC61850 Protocol (MMS Server, Switch Model), Modbus TCP, PROFINET Protocol
Miscellaneous: Manual Cable Crossing, Port Power Down

Ambient conditions

MTBF (Telcordia SR-332 Issue 3) @ 25°C: 5 101 282 h
Operating temperature: -40-+70 °C
Note: Please note that some recommended accessory parts only support a temperature range from -25 ºC to +70 ºC and might limit the possible operating conditions for the entire system.
Minimum Storage Temperature: -40-+85 °C
Relative humidity (also condensing): 5-100 %

Mechanical construction

Dimensions (WxHxD): 201 mm x 61 mm x 46 mm
Weight: 900 g
Mount Type: Wall mounting
Protection class: IP65, IP67

Mechanical stability

IEC 60068-2-6 vibration: 1 mm, 2 Hz-13.2 Hz, 90 min. 0.7 g, 13.2 Hz-100 Hz, 90 min. 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min. 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min
IEC 60068-2-27 shock: 15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): 6 kV contact discharge, 8 kV air discharge
EN 61000-4-3 electromagnetic field: 20 V/m (80-3000 MHz)
EN 61000-4-4 fast transients (burst): 2 kV power line, 4 kV data line
EN 61000-4-5 surge voltage: power line: 2 kV (line/earth), 1 kV (line/line), 2 kV data line
EN 61000-4-6 Conducted Immunity: 3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55032: EN 55032 Class A
FCC CFR47 Part 15: FCC 47CFR Part 15, Class A

Approvals

Basis Standard: CE, EAC, Australian Regulatory Compliance Mark (RCM), GOST-R, CCC, KCC (pending)
Safety of industrial control equipment: cUL61010-1/-2-201
Safety of information technology equipment: EN62368
Hazardous locations: ISA 12.12.01 Class 1 Div. 2 (pending)
Shipbuilding: DNV
Railway norm: EN 50155, EN 45545-2, EN 50121-4, EMV06 (pending)
Transportation: E1, ECE R118, EN 61850
Industrial Security: IEC 62443-4-2 Security Level 2

Reliability

Guarantee: 60 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee </a for detailed information)

Scope of delivery and accessories

Accessories to Order Separately: AutoConfiguration Adapter ACA22-M12-C (EEC) (942-306-001), Adapterkabel M12-5Pin auf USB (for configuration) (942 309-001), Connector ELWIKA 5012 PG7 (5-pin M12 socket for voltage supply) (933 175-100), Connection cable with M12 connector, D-coded (934 497-00x), Adapter M12 D-coded to RJ45 (934 498-001), OCTOPUS metal protection caps (25 pcs.) (942 057-001), OCTOPUS plastic protection caps (25 pcs.) (934 963-001), ACA2x-M12 to USB (USB 1.1/2.0 Type-A) Adapter (for ACA M12 connection to PC) (942-199-001), Industrial HiVision Network Management Software (943 156-xxx),
Scope of delivery: 1 × Device, 1 × General safety instructions, 1 x M12 power connector (ELWIKA 5012 PG7), 15x plastic labels for ethernet ports and device, 7x M12 plastic protection caps for USB interface and ethernet-ports, 1x M12 plastic protection cap for power supply input

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.163 Revision Date: 10-13-2025
Variants
Item #Type
942301001OCTOPUS 8TX-EEC-M-2S
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
3D CAD Data - stp
Industrial Networking - Short Form Catalog
Description: Hirschmann Brand of Ethernet Switches, Wireless LAN, Security and Connectivity Products Sets the Standard for Quality, Reliability and Service
Version: 2017
EU Declaration of conformity
Description: K942150999-CE_23-07-25
Version: 23-07-25
Anwender-Handbuch Installation IP65/67 Switch OCTOPUS 8TX (PoE)-EEC (Deutsch)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 10
User Manual Installation IP65/67 Switch OCTOPUS 8TX (PoE)-EEC (English)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 10
Manual Collection - OCTOPUS OS8TX HiOS-2S - English
Description: The manual collection contains the manuals for the software release in one document and therefore enables you to search for keywords over the manuals at once.
Version: 10.3
Manual Collection - OCTOPUS OS8TX HiOS-2S - Deutsch
Description: The manual collection contains the manuals for the software release in one document and therefore enables you to search for keywords over the manuals at once.
Version: 10.3
Visio Stencils - OCTOPUS 8TX
Description: The zip file contains visio stencils for OCTOPUS 8TX.