The BAT-C2's compact design and low weight are unprecedented in its class of ruggedized industrial WLAN devices. It is optimized for integration either into mobile units or stationary machines. When used as a mobile client it delivers fast roaming at an enterprise security level. When used stationary it allows for simple integration and automatic control of its AccessPoint functionality to deliver wireless access locally around a machine.
Life Cycle Status: Limited Std Warranty Period
| Type: | BAT-C2-W02.01-F01-U01-A01 |
| Name: | BAT-C2-W02.01-F01-U01-A01 |
| Part Number: | 942249002 |
| Port Type and Quantity: | 1 Port: 10/100 BASE TX |
| Life Cycle: | Limited Std Warranty Period - the product is no longer manufactured but service may be available for active equipment |
| Discontinuation Announcement Date: | 2023-12-12 |
| Last Order Date: | 2024-06-01 |
| Last Delivery Date: | 2024-10-01 |
| Last Service Date: | 2029-10-01 |
| Scope of delivery: | 1x Device, 1x General Safety Instructions, 1x Power Connector |
| WLAN Antenna: | 2x RP-SMA Female Socket |
| Ethernet Connector Type: | M12 D-Coded Socket Female |
| Power Supply: | M12 A-Coded Socket Male |
| Description | Radio Protocol | Access Point Functionality | Client / STA Functionality |
|---|---|---|---|
| Module 1 | IEEE 802.11a, IEEE 802.11b, IEEE 802.11g, IEEE 802.11n, IEEE 802.11ac | Yes | yes |
| Power Loss Buffer: | min. 10 msec |
| Operating Voltage: | 12 VDC .. 24 VDC (nominal), 9.6 VDC .. 32 VDC (max tolerances) |
| Software features: | Filesystem to store custom data, QoS, QoS based on IP or Ports, GRE, MAC filter |
| Management: | Web Interface (HTTPS),IPv4, IPv6, Filesystem to store custom data, SNMP v1/v2/v3 |
| Diagnostics: | DNS, Routing, System Log, Ping, Traceroute, Syslog |
| Configuration: | DHCP client, DHCP Server, Extendable via custom Python Scripts |
| Security: | IPSec, Firewall, User Permission Management |
| Routing: | Static, RIP, OSPF, 1:1 NAT, Port Forwarding |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 1 207 342 h |
| Operating temperature: | -40-+70 °C |
| Relative humidity (non-condensing): | 1-95 % |
| Dimensions (WxHxD): | 102 mm x 72 mm x 34.5 mm |
| Weight: | 140 g |
| Housing: | Plastic (PC+ABS), fire safety UL 94 V-0 |
| IP Protection Rating: | IP65 (when using matching connectors) |
| IEC 60068-2-6 vibration: | 5 Hz ... 8,4 Hz with 3.5 mm Amplitude; 8.4 Hz ... 150 Hz with 1 g |
| IEC 60068-2-27 shock: | 11 g at 11 ms |
| EN 61000-4-2 electrostatic discharge (ESD): | 4 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 20 V/m (80 MHz - 1000 MHz), 10 V/m (1GHz - 3 GHz), 10 V/m (3 GHz - 6 GHz) |
| EN 61000-4-4 fast transients (burst): | 2 kV power line, 1 kV data line (shielded) |
| EN 61000-4-5 surge voltage: | power line 1 kV (line/earth), 0,5 kV (Line/line); data line 1 kV (shielded) |
| EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz - 80 MHz); 1 kHz, 80 % AM |
| EN 55032: | Class A |
| Basis Standard: | UL, FCC |
| Safety of industrial control equipment: | EN 61131, UL |
| Guarantee: | 60 months (please refer to the terms of guarantee for detailed information) |
| Security: | WPA/WPA2 Personal PSK |
| 802.11w - PMF: | Yes |
| Network Modes: | 1:1 MAC Adoption, Bridging, NAT + Masquerading |
| Roaming Thresholds: | Yes |
| Security: | IEEE 802.1X - FAST, IEEE 802.1X - LEAP, IEEE 802.1X - PEAP, IEEE 802.1X - TLS, IEEE 802.1X - TTLS, Open, WEP, WPA/WPA2 Enterprise Radius 802.1X, WPA/WPA2 Personal PSK |
| Accessories to Order Separately: | Ethernet Cable M12-RJ45, Ethernet Cable M12-M12, 942 046-001 BAT-ANT-RSMA-2AGN-R |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://my.belden.com/s/downloads |
| Technical Information: | https://hirschmann-support.belden.com/en/kb/bat-c2 |
| Update and Revision: | Revision Number: 0.166 Revision Date: 02-20-2026 |
| Item # | Type |
|---|---|
| 942249002 | BAT-C2 North-America |