8 x 10/100BaseTX PoE+ RJ45 port media module for modular, managed, Industrial Workgroup Switch MACH102
| Description: | 8 x 10/100BaseTX PoE+ RJ45 port media module for modular, managed, Industrial Workgroup Switch MACH102 |
| Part Number: | 942028001 |
| Twisted pair (TP): | 0-100 m |
| Power Consumption: | 2.2 W (plus up to 120 W PoE per external power supply) |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 3 286 905 h |
| Operating temperature: | 0-50 °C |
| Minimum Storage Temperature: | -20-+85 °C |
| Relative humidity (non-condensing): | 10-95 % |
| Dimensions (WxHxD): | 138 mm x 90 mm x 42mm |
| Mount Type: | Media Module |
| IP Protection Rating: | IP20 |
| EN 61000-4-2 electrostatic discharge (ESD): | 4 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 10 V/m (80-2700 MHz) |
| EN 61000-4-4 fast transients (burst): | 2 kV power line, 4 kV data line |
| EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 4 kV data line |
| EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz-80 MHz) |
| EN 55022: | EN 55022 Class A |
| FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
| Guarantee: | 60 months (please refer to the ""terms of guarantee or detailed information) |
| Scope of delivery: | Media module, user manual |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.125 Revision Date: 03-03-2026 |
| Item # | Type |
|---|---|
| 942028001 | M1-8TP-RJ45 PoE |