Product Hierarchy
Product Hierarchy

0980 ESL 390-121-DCU1 - LioN-P, Multiprotocol Distributed Control Unit, 16DIO (8x M12), M12 L-coded Power Supply, Metal, 60 mm




LioN-P, Distributed Control Unit, LDmicro Programmable (Ladder) Multiprotocol module (PROFINET, EtherNet/IP or EtherCAT), industrial metal housing, 60 mm, up to IP69K, 16 digital in-/output channels (universal I/O) (2 A), 8 x M12 A-coded I/O connection, 5-poles, 2 x M12 D-coded bus connection, 4-poles, 2 x M12 L-coded power supply connection, 5-poles

Product Description

Brand: Belden
Product Family: I/O Systems: Active - Standalone
Side 1 Product Sub Family: LioN-P
Item Description: 0980 ESL 390-121-DCU1
Part Number: 934879008
Device Type: I/O Module with Distributed Control Unit
Protocol Compatibility: Multiprotocol
I/O Function: 16DIO
Bus Connection: M12, 4-poles, D-coded
Power Supply Connection: M12 Power, 5-poles, L-coded
I/O Connection: M12, 5-poles, A-coded
I/O Type: Digital In-/Output (Universal)

General Data

Housing Material: Metal, Zinc Die-cast
Housing Plating: Nickel, matt
Housing Color: Grey Metallic
Protection Degree / IP Rating**: IP65, IP67, IP69K
Potted: Yes
Dimensions (W x H x D): 60 mm x 31 mm x 200 mm
Weight: 500 g
Ambient Temperature (Operation)*: -20 °C to 70 °C
Ambient Temperature (Storage/Transport): -25 °C to 85 °C
Permissible Humidity (Operation): 5 % ... 95 % (For UL applications max. 80 %)
Permissible Humidity (Storage/Transport): 5 % ... 95 % (For UL applications max. 80 %)
Air Pressure (Operation): 80 kPa … 106 kPa (up to 2000 m above sea level)
Air Pressure (Storage/Transport): 80 kPa … 106 kPa (up to 2000 m above sea level)
Flammabilty Class: UL 94 (IEC 61010)
Protection Class: III, IEC 61140, EN 61140, VDE 0140-1
Side 1 Pollution Degree: 3 acc. to EN 60664-1, VDE 0110-1
Vibration Resistance: 15 g / 5 -500 Hz
Shock Resistance: 50 g / 11ms
Mean Time To Failure (MTTF): 405 years. acc. to Telcordia SR-332 (2011) 20°C
Contact Base Material: M12, D-coded, CuSn, Gold-plated | M12 Power, L-coded, CuNi, Gold-plated
Contact Bearer Material: PA
O-Ring Material: FKM
Mount Type: 2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.
Fastening Torque (Fixing Screw): M4: 1 Nm
Fastening Torque (Ground Connection (FE)): M4: 1 Nm
Fastening Torque (Bus Connection): M12: 0.5 Nm
Fastening Torque (Power Connection): M12: 0.5 Nm
Fastening Torque (I/O Connection): M12: 0.5 Nm
Included in Delivery: Attachable Labels: 15x, Sealing Caps: 5x M12

Control System (DCU)

Programming Tool: LDmicro
Programming Language: LAD: Ladder Logic
Program Deployment: via Webserver / HTTP
Processor: 200 MHz RISC CPU
Performance: min. 10 ms
Program Memory: max. 99 Rungs / max. 99 Bit Variables / max. 99 Integer Variables
Flash Memory: 16 MB
Persistent Memory: No
Realtime Clock: No
Operation Modes: I/O Slave/Device, Mixed DCU/PLC Mode, Standalone DCU Mode
Communication Interface: Ethernet/TCP
Webserver: Integrated

PROFINET

Protocol: PROFINET
Connection: M12 LAN, 4-poles, D-coded
Number of Connections: 2
Specification: V2.3X
Conformance Class: C
Performance Class: RT (switch supports IRT)
Netload Class: III
Transmission Rate: Fast Ethernet (10/100 Mbit/s), Full Duplex
Transmission Method: 100 BASE-TX, with auto negotiation and auto crossing
Cycle Time / Update Rate: min. 1 ms
Addressing: DCP
Fast Startup (FSU): Supported, ≤ 1000 ms
Media Redundancy Protocol (MRP): Supported, MRP client
Shared Device: Not Supported
Topology Detection: LLDP, SNMP V1
Easy Device Replacement: Supported, based on LLDP
Supported Network Protocols (Other): ARP, HTTP, Ping, SNMP V1, TCP/IP

EtherNet/IP

Protocol (EtherNet/IP): EtherNet/IP
Connection: M12 LAN, 4-poles, D-coded
Number of Connections: 2
Specification: CIP V3.2x, EIP Adaption of CIP V1.2x
Transmission Rate: Fast Ethernet (10/100 Mbit/s), Full Duplex
Transmission Method: 100 BASE-TX, with auto negotiation and auto crossing
Cycle Time / Requested Packet Interval (RPI): min. 1 ms
Addressing: BootP, DHCP, Rotary Address Switches
Address Switches Range: 0 to 255 dec
Connection Types: Exclusive Owner, Input Only, Listen Only
CIP Msg Connection Limit: 6
CIP I/O Connection Limit: 3
Device Level Ring (DLR): Supported, beacon based
Quick Connect (QC): Supported, ≤ 500 ms
Supported Network Protocols (Other): ACD, ARP, BootP, DHCP, HTTP, IGMP, Ping, TCP/IP

EtherCAT

Protocol: EtherCAT
Connection: M12 LAN, 4-poles, D-coded
Number of Connections: 2
Specification: ETG.1000 V1.2
Transmission Rate: Fast Ethernet (10/100 Mbit/s), Full Duplex
Transmission Method: 100 BASE-TX, with auto negotiation and auto crossing
Cycle Time / Update Rate: min. 250 µs
Addressing: Auto-increment addressing, fixed position addressing
Mailbox Protocols: CANopen over EtherCAT (CoE), File access over EtherCAT (FoE), Ethernet over EtherCAT (EoE)
Supported Network Protocols (Other): Over EoE: HTTP, Ping, TCP/IP

Power Supply

Connection Module Supply Voltage: M12 Power, 5-poles, L-coded
Number of Connections: 2
Current Carrying Capacity of Connector: max. 16 A
Module Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Module Supply Voltage (Range): 18 V DC to 30 V DC
Current Consumption (typ.): 120 mA (at 24 V DC)
Reverse Polarity Protection: Yes
Status Indicator (System Supply): LED green
Diagnostic Indicator: LED red
Connection Sensor Supply Voltage: M12 Power, 5-poles, L-coded
Current Carrying Capacity of Connector: max. 16 A
Sensor Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Sensor Supply Voltage (Range): 18 V DC to 30 V DC
Reverse Polarity Protection: Yes
Status Indicator (Sensor Supply): LED green
Diagnostic Indicator: LED red
Connection Actuator Supply Voltage: via Module Supply Connection
Current Carrying Capacity of Connector: max. 16 A
Actuator Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Actuator Supply Voltage (Range): 18 V DC to 30 V DC
Reverse Polarity Protection: Yes
Status Indicator (Actuator Supply): LED green
Diagnostic Indicator: LED red

Digital Input Channels

Number of Digital Input Channels: max. 16, universal
Connection: M12, 5-poles, A-coded
Number of Ports: 8x, X1 to X8
Channel Type: Type 3 acc. to IEC 61131-2
Input Wiring: 2-, 3-, 4-wire
Nominal Voltage: 24 V DC via US (module power supply)
Nominal Current: typ. 5 mA
Sensor Current Supply: max. 500 mA per port
Sensor Type: PNP
Input Voltage Range "0" signal: -3 V DC …+5 V DC
Input Voltage Range "1" signal: 11 V DC … 30 V DC
Input Filter Time: 3 ms, fixed
Protective Circuit: Electronicaly: Overload protection, short-circuit protection
Status Indicator (Inputs): LED white or yellow per channel
Diagnostic Indicator: LED red per port

Digital Output Channels

Number of Digital Output Channels: max. 16, universal
Connection: M12, 5-poles, A-coded
Number of Ports: 8x, X1 to X8
Channel Type: p-switching
Output Wiring: 2-wire
Nominal Voltage: 24 V DC via UL (actuator power supply)
Output Current per Channel: max. 2 A
Output Current per Module: max. 9 A
Galvanically Isolated: No
Protective Circuit: Electronicaly: Overload protection, short-circuit protection
Overload Behavior: Auto off and on switching / Manual restart
Status Indicator (Outputs): LED white or yellow per channel
Diagnostic Idicator: LED red per channel

Electrical Isolation

US (System Supply Voltage) / FE: 500 V DC
UL / FE: 500 V DC
Bus connection / FE: 2000 V DC

EMC Conformance

EMC Directive: 2014/30/EU
EN 61000-4-2 Electrostatic Discharge (ESD): Criterion B; 4 kV contact discharge, 8 kV air discharge
EN 61000-4-3 Electromagnetic Field: Criterion A; Field intensity: 10 V/m
EN 61000-4-4 Fast Transients (Burst): Criterion B, 2 kV
EN 61000-4-5 Surge Voltage: Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m
EN 61000-4-6 Conducted immunity: Criterion A; Test voltage 10 V
EN 55022 Radio Interference Properties: Class A

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes
China RoHS-Compliant: Yes

Approvals

UL: cULus Listed, UL 61010-1
UL-File: E230848
CSA: Yes, via UL
PNO: Yes
ODVA: Yes
ETG: Yes

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
System Power Supply Connection Note: *do not connect / disconnect under voltage!
Update and Revision: Revision Number: 0.97 Revision Date: 02-20-2026
dxf_drawing_0980 ESL 390-121-DCU1.zip
3D-step-file_LioN-P_0980 ESL 390-121-DCU1.zip
Short Form Catalog IO Systems German.pdf
Short Form Catalog IO Systems English.pdf
CE_Certification_0980-ESL-390-121-DCU1_LioN-P-MP-DCU-161026266-934879008.pdf
EU Declaration of conformity
Description: LioN-P-MP-DCU-161026266-934879008
China_RoHS_0980 ESL 390-121-DCU1.pdf
GSDML-V2.33-LumbergAutomation-LioN-P-20210507
Description: The "Device Description File" contains specific device information and is required for the integration and the configuration in an engineering tool.
ESI-V1.10-LumbergAutomation-LioN-P-Digital-IO-20170921.zip
Description: The "Device Description File" contains specific device information and is required for the integration and the configuration in an engineering tool.
EDS-V3.21.1-LumbergAutomation-LioN-P-20180112.zip
Description: The "Device Description File" contains specific device information and is required for the integration and the configuration in an engineering tool.
LioN-Power DCU1 Bulletin English.pdf
LioN-Power DCU1 Bulletin German.pdf
Safety_Insert_LioN-P.pdf
DCU1_Application_Batch_Upload_V1.0-20170515.zip
LDmicro_V2.3_Programming_Tool_incl_Examples_V1.0-20170317.zip
LioN Management Suite – LMS.zip
Manual-IO_LioN-P_EtherCAT_Digital-IO_DE_2V4_2021-03-30.pdf
Description: The user manual "Manual-IO" contains a detailed description of the device functions and information on installing, configuring, administrating and operating the device.
Manual-IO_LioN-P_EtherCAT_Digital-IO_EN_2V4_2021-03-30.pdf
Description: The user manual "Manual-IO" contains a detailed description of the device functions and information on installing, configuring, administrating and operating the device.
Manual-IO_LioN-P_EtherNetIP_Digital-IO_DE_2V3_2021-03-30.pdf
Description: The user manual "Manual-IO" contains a detailed description of the device functions and information on installing, configuring, administrating and operating the device.
Manual-IO_LioN-P_EtherNetIP_Digital-IO_EN_2V3_2021-03-30.pdf
Description: The user manual "Manual-IO" contains a detailed description of the device functions and information on installing, configuring, administrating and operating the device.
Manual-IO_LioN-P_Multiprotocol_IO-Link-Master_Digital-IO_DE_2V1_2021-03-30.pdf
Description: The user manual "Manual-IO" contains a detailed description of the device functions and information on installing, configuring, administrating and operating the device.
Manual-IO_LioN-P_Multiprotocol_IO-Link-Master_Digital-IO_EN_2V1_2021-03-30.pdf
Description: The user manual "Manual-IO" contains a detailed description of the device functions and information on installing, configuring, administrating and operating the device.
Manual-IO_LioN-P_PROFINET_Digital-IO_DE_2V3_2021-03-30.pdf
Description: The user manual "Manual-IO" contains a detailed description of the device functions and information on installing, configuring, administrating and operating the device.
Manual-IO_LioN-P_PROFINET_Digital-IO_EN_2V3_2021-03-30.pdf
Description: The user manual "Manual-IO" contains a detailed description of the device functions and information on installing, configuring, administrating and operating the device.
Manual-IO_LioN-P_µDCU-Programming_DE-1V2-2020-01.pdf
Description: The user manual "Manual-IO" contains a detailed description of the device functions and information on installing, configuring, administrating and operating the device.
Manual-IO_LioN-P_µDCU-Programming_EN-1V2-2020-01.pdf
Description: The user manual "Manual-IO" contains a detailed description of the device functions and information on installing, configuring, administrating and operating the device.
No accessories are available for this product