Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1221)Instrumentation Cable
(460)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(204)UL 600V TC/TC-ER Pairs/Triads
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Belden Cabinet Line Finger Style Vertical Managers with Cover
| Product Overview: | Mounts on rail struts for depth adjustability Compatible with 30"W cabinets Can be used in cabinet front and rear Includes doors to hide cables and provide an organized look Vertical manager can be oriented two different ways to optimize cabling |
| Features: | 4" wide x 6" deep for 24 sq. in. of cross-sectional area, For medium- and high-density applications, Management fingers align with mounting rail RU, Finger allows for cable support and bend radius control, Oblong opening allows cable routing into the manager |
| Environmental Space: | Indoor |
| Overall Width: | 4.0 in |
| Overall Depth: | 6.0 in |
| Mount Type: | Vertical |
| Material: | Steel and molded plastic fingers |
| Item Part # | Description | Color | Depth | Width |
|---|---|---|---|---|
| HVM024201 | Finger Style Manager with Cover, 42U | Black | 6.0 in | 4.0 in |
| HVM024202 | Finger Style Manager with Cover, 42U | White | 6.0 in | 4.0 in |
| HVM024501 | Finger Style Manager with Cover, 45U | Black | 6.0 in | 4.0 in |
| HVM024502 | Finger Style Manager with Cover, 45U | White | 6.0 in | 4.0 in |
| HVM024801 | Finger Style Manager with Cover, 48U | Black | 6.0 in | 4.0 in |
| HVM024802 | Finger Style Manager with Cover, 48U | White | 6.0 in | 4.0 in |
| Update and Revision: | Revision Number: 0.24 Revision Date: 05-31-2024 |