(6434)Outdoor Fiber Cable
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
(109)Mini Power Tee Connector: 7/8" male to 7/8" female and 7/8" female, 4-pin(3+PE), black body, 600 V, 15 A
Product Family: | Power Connector |
Brand: | Lumberg Automation |
Connector Type: | Tee |
Shielding: | Unshielded |
Rated Voltage (UL): | 600 V |
Rated Current (UL)*: | 15 A |
Product Sub Family: | Mini Power 7/8" |
Type of Contact / Gender: | male |
Connector Design: | straight |
Attachment Type: | Coupling Nut |
Number of Pins: | 4(3+PE) |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | -40°C to +90°C |
Protection Degree / IP Rating**: | IP65, IP67 |
Contact Base Material: | Cu Alloy |
Contact Plating: | Au |
Contact Bearer Material: | PVC |
Contact Bearer Color: | black |
Molded Body Material: | PVC |
Molded Body Color: | Black |
Product Sub Family, Side 2: | Mini Power 7/8" |
Type of Contact / Gender, Side 2: | female |
Connector Design, Side 2: | straight |
Attachment Type, Side 2: | Coupling Nut |
Number of Pins, Side 2: | 4(3+PE) |
Mating Cycles, Side 2: | ≤ 100 |
Ambient Temperature (Operation), Side 2*: | -40°C to +90°C |
Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
Contact Base Material, Side 2: | Cu Alloy |
Contact Plating, Side 2: | Au |
Contact Bearer Material, Side 2: | PVC |
Contact Bearer Color, Side 2: | black |
Molded Body Material, Side 2: | PVC |
Molded Body Color, Side 2: | Black |
Product Sub Family, Side 3: | Mini Power 7/8" |
Type of Contact / Gender, Side 3: | female |
Connector Design, Side 3: | straight |
Attachment Type, Side 3: | Coupling Nut |
Number of Pins, Side 3: | 4(3+PE) |
Mating Cycles, Side 3: | ≤ 100 |
Ambient Temperature (Operation), Side 3*: | -40°C to +90°C |
Protection Degree / IP Rating, Side 3**: | IP65, IP67 |
Contact Base Material, Side 3: | Cu Alloy |
Contact Plating, Side 3: | Au |
Contact Bearer Material, Side 3: | PVC |
Contact Bearer Color, Side 3: | black |
Molded Body Material, Side 3: | PVC |
Molded Body Color, Side 3: | Black |
UL-File: | UL: E482233 |
UL: | UL 2237 |
CSA: | C-UL LISTED: E482233 |
RoHS Compliant: | yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Item # | Item Description |
---|---|
511000923 | TAP-A 4 |