(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
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
Cable Runway Radius Drop - Stringer
| Benefits: | Mounts to the side stringer of cable runway to help maintain proper Catgeory 5e/6/6A or fiber bend radius., Quick and easy installation., Provides 3" bend radius., Stringer Radius Drop attaches to the side of the runway., Compatible with Telco Style Cable Runway Width. |
| Features: | Includes 2 Cable Spools |
| Environmental Space: | Indoor |
| Overall Width: | 8.0 in |
| Finish: | Black Powdercoat Finish |
| Material: | Steel |
| Color: | Black |
| Part Number: | BLRRD101-12B |
| Included Parts: | Includes 2 Cable Spools |
| Packaging: | Individually Boxed |
| Part # | Description | Color | Included Parts |
|---|---|---|---|
| BLRRD101-12B | Cable Runway Radius Drop - Stringer | Black | Includes 2 Cable Spools |
| Update and Revision: | Revision Number: 0.106 Revision Date: 11-09-2022 |