Product Hierarchy
Product Hierarchy

RSWU 12-RKWU 12-S4741 - M23-M23 - Male 90° to Female 90° | #Contacts: 12 |120 V | Cable: Yellow (TPE); 8x0.5 mm² + 3x1.0 mm²; IEC







M23 - Male Angled Cordset | #Contacts: 12 | M23 - Female Angled Cordset | #Contacts: 12 | 120 V / 8 A | Yellow TPE Jacket, 8x0.5 mm² (20 AWG) + 3x1.0 mm² (17 AWG), IEC

Face View Side 1
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8Pin 9Pin 10Pin 11Pin 12
whitegreenyellowgreygrey-pinkred-bluewhite-greenbrown-greenblueblue (bridge to pin 9)browngreen-yellow
Face View Side 2
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8Pin 9Pin 10Pin 11Pin 12
whitegreenyellowgreygrey-pinkred-bluewhite-greenbrown-greenblueblue (bridge to pin 9)browngreen-yellow

Product Description

Product Family: Power Connector
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding Type: Unshielded
Voltage Rating: 125 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 110 V AC/DC
Current Rating: 8 A

Technical Data Side 1

Side 1 Product Sub Family: M23 Power
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: M23 | Male |12 Pole | 90°
Attachment Type: Female Thread (coupling nut)
Number of Pins: 12
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Cross Section: 8x0.5mm² + 3x1.0 mm²
Ambient Temperature (Operation)*: - 25 °C to + 80 °C
Protection Degree / IP Rating**: IP67
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Gold over Copper (Cu/Au)
Contact Bearer Material: Polybutylene terephthalate (PBT)
Contact Bearer Color: White
Flammability Class (Contact Bearer): UL 94 V0
Molded Body Material: Thermoplastic Polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94-HB
Attachment Material: Brass (CuZn)
Attachment Plating: Nickel (Ni)
O-Ring Material: Nitrile Butadiene Rubber (NBR)
Gasket Material: Nitrile Butadiene Rubber (NBR)
Note: Do not connect / disconnect under load.

Cable Data

Cable Number: S4741
Conductor Size: 8x0.5mm² + 3x1.0 mm²
Number of Wires: 11
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 2 M
Conductor Material: Cu
Cable Jacket Material: Thermoplastic elastomers (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 10.00 [0.39]"
Wire Insulation Material: Polypropylene (PP)
Insulated Wire Diameter: 8 x Ø 1.45 mm [0.057"] + 3 x Ø 1.95 mm [0.077"]
Ambient Temperature (Fixed Installation): - 25 °C to + 80 °C (PLTC 75 °C)
Ambient Temperature (Flex Installation): - 5 °C to + 80 °C (PLTC 75 °C)
Ambient Temperature (Drag Chain Inst): - 25 °C to + 60 °C
UL Cable Type: PLTC
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-2-2, IEC 60332-1-2, UL 1685 vertical tray
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Good | Halogen-Free: Yes | Mechanical Durability: Excellent (resists impact, tear, and flex) |Drag Chain | Environmental Suitability: Outdoor, oily, wet, or rough environments

Technical Data Side 2

Side 2 Product Sub Family: M23 Power
Side 2 Type of Contact/Gender: Socket Contact / Female
Connector Design, Side 2: M23 | Female |12 Pole | 90°
Attachment Type, Side 2: Female Thread (coupling nut)
Number of Pins, Side 2: 12
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Conductor Cross Section, Side 2: 8x0.5mm² + 3x1.0 mm²
Ambient Temperature (Operation), Side 2*: - 25 °C to + 80 °C
Protection Degree / IP Rating, Side 2**: IP67
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance, Side 2: acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Brass (CuZn)
Contact Plating, Side 2: Gold over Copper (Cu/Au)
Contact Bearer Material, Side 2: Polyamide (Nylon), PA 66
Contact Bearer Color, Side 2: Black
Flammability Class (Contact Bearer), Side 2: UL 94-HB
Molded Body Material, Side 2: Thermoplastic Polyurethane (TPU)
Molded Body Color, Side 2: Yellow
Flammability Class (Molded Body), Side 2: UL 94-HB
Attachment Material, Side 2: Brass (CuZn)
Attachment Plating, Side 2: Nickel (Ni)
O-Ring Material, Side 2: Fluorocarbon rubber (FKM)
Gasket Material, Side 2: Fluorocarbon rubber (FKM)
Note, Side 2: Do not connect / disconnect under load.

Safety & Environmental Compliance

REACH: Yes
RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: Yes

Notes

Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note Derating: * Notice derating
Particularities: When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.
Side_1_RSWU_12.zip
Side_2_RKWU_12.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
EU Declaration of conformity
Description: M23-12p-PCS-210707-0341V00
No accessories are available for this product